Our eShop will be on maintenance from April 29th, 10:00 PM until May 5th 2025, 12:01 AM CEST. During this period only quoting is possible. Purchasing is not possible. Please cover your demands for this period before April 29th.
- Shop
- Lab Filtration & Purification
- Ultrafiltration
- Vivaspin® 20 Diafiltration Cups, 12pc
Vivaspin® 20 Diafiltration Cups, 12pc
Top Features of Vivaspin® 20 Diafiltration Cups
- Eliminate process steps with continuous diafiltration
- Minimize buffer consumption by achieving 98% salt removal in a single spin
Popular Applications for Vivaspin® 20 Diafiltration Cups
- Salt or detergent removal
- Buffer exchange
- Sample pH adjustment
- Low-molecular weight contaminant removal
- Addition of preservatives, inhibitors or cofactors
Pack Size
- Item No.:
- VSA005
- Availability:
- pcs
- Ships within:
- 1 month
- Est. delivery date:
- For more information please log in
Vivaspin® 20 Diafiltration Cups, 12pc
Top Features of Vivaspin® 20 Diafiltration Cups
- Eliminate process steps with continuous diafiltration
- Minimize buffer consumption by achieving 98% salt removal in a single spin
Popular Applications for Vivaspin® 20 Diafiltration Cups
- Salt or detergent removal
- Buffer exchange
- Sample pH adjustment
- Low-molecular weight contaminant removal
- Addition of preservatives, inhibitors or cofactors
Price (USD):
$35.40
Overview
Specifications
Choose your Vivaspin® 20 Ultrafiltration Unit
Diafiltration Cups enable continuous diafiltration for sample volumes up to 2 mL. For samples up to 20 mL, Sartorius recommends concentrating to 2 mL or less (using the same Vivaspin® 20 unit) before inserting a Diafiltration Cup into the concentrator. Then simply fill the Diafiltration Cup with 10 mL exchange buffer and spin, to achieve efficient buffer exchange in a single step. This is a gentle buffer exchange approach that maximizes process speed by eliminating the multiple spin and re-fill steps demanded by discontinuous diafiltration.
Application Notes
en
732.2 kB
Brochure
Catalog
Poster
Applications
-
ApplicationMacromolecule Diafiltration
-
Application Area
-
Diafiltration
-
Desalting
- Buffer exchange
-
Diafiltration
-
Intended UseGeneral Laboratory Use (GLU)
-
Market
-
BioPharma
-
Research
- Environmental
-
BioPharma
Compliance Information
-
Animal ComponentsNo
-
CertificationISO 9001
Dimensions
-
Overall Length36.5 mm
Materials of Construction
-
Filtrate VesselPolycarbonate (PC)
Product Information
-
BrandVivaspin®
-
Device TypeContinuous Diafiltration Accessory
-
Pack Size12
-
Sample Type
-
Macromolecule
-
Protein
-
Peptide
-
Nanoparticles
-
Virus
-
VLP
-
Viral Vector
-
Exosome
-
LNP
- Nucleic Acid
-
Macromolecule
Volume
-
Maximum Capacity, Swing Bucket Rotor10 mL
-
Volume Range10 mL
-
Volume with Pressure Head10 mL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.