Vac96 Collection Plate 2 ml x25

The Vac96 vacuum manifold has been designed specifically for use with Sartobind® 96 multiwell plates. The long drip nozzles on the outlet eliminate cross-talk between flow channels.
Item No.: 
VW96VAA04
Pieces
25
*Custom/bulk order quotes are provided within 72 hours of request.
Vac96 Collection Plate 2 ml x25
Vac96 Collection Plate 2 ml x25
The Vac96 vacuum manifold has been designed specifically for use with Sartobind® 96 multiwell plates. The long drip nozzles on the outlet eliminate cross-talk between flow channels.
Item No.:
VW96VAA04
Number of pieces
25

Overview

Specifications

Vac96 vacuum manifold has been designed specifically for use with Sartobind® 96-well plates. The extra long drip nozzles on the 96-well outlet eliminate gaps between the sample flow and receiver wells. This direct stacking prevents cross talk between individual wells. Vac96 can be easily configured for both flow-to-waste and analyte collection. The system is easy to use with quick release fittings and can be run without initial set up time.
  • Sartobind® 96-well plates are pre-assembled with a siliconegasket
  • Quick release vacuum fitting to the manifold base

Product Information

  • Brand
    Vivawell
  • Pack Size
    25
  • Type
    Collection Plates

Volume

  • Volume
    2 mL