Our eShop will be on maintenance from April 29th, 10:00 PM until May 5th 2025, 12:01 AM CEST. During this period only quoting is possible. Purchasing is not possible. Please cover your demands for this period before April 29th.
- Shop
- Lab Filtration & Purification
- Consumables
- Sartolab® RF 150, PES Vacuum Filtration Units for 150 mL Samples
Sartolab® RF 150, PES Vacuum Filtration Units for 150 mL Samples
Sartolab® RF 150, PES Vacuum Filtration Units are designed for the vacuum filtration of cell culture media, biological fluids, and other aqueous solutions.
Top Features of Sartolab® Vacuum Filtration Units
- Easy to use, single-use filtration units
- Low protein affinity membrane means no loss of protein
- Optimized membrane support
Popular Applications for Sartolab® Filtration Units
- Sterile filtration of buffers and reagents
- Pharmaceuticals and drug testing
- Cell culture analysis
- Price (USD):
- $107.00
- Item No.:
- 180E02---------E
- Availability:
- pcs
- Ships within:
- 3 months
- Est. delivery date:
- For more information please log in
Sartolab® RF 150, PES Vacuum Filtration Units are designed for the vacuum filtration of cell culture media, biological fluids, and other aqueous solutions.
Top Features of Sartolab® Vacuum Filtration Units
- Easy to use, single-use filtration units
- Low protein affinity membrane means no loss of protein
- Optimized membrane support
Popular Applications for Sartolab® Filtration Units
- Sterile filtration of buffers and reagents
- Pharmaceuticals and drug testing
- Cell culture analysis
Overview
Specifications
Choose your Sartolab® Vacuum Filtration Units
Sartolab® RF 150, PES Vacuum Filtration Units are convenient vacuum filtration units designed for filtration of small volumes up to 150 mL. Utilizing a polyethersulfone membrane gives the Sartolab® RF 150 several important benefits for vacuum filtration. They offer the highest flow rates, low protein binding properties and more.
Intended Use and Function
The Sartolab® RF 150 Vacuum Filtration Units are intended for the vacuum filtration of liquids, such as cell culture media, biological fluids and other aqueous solutions. These units are intended for single-use and must be disposed of after use. They are intended for research purposes only.
Materials of the Sartolab® RF 150
The Sartolab® RF 150 includes either a 0.22 µm or a 0.45 µm polyethersulfone membrane filter, polystyrene (PS) funnel, lid, bottle and high-density polyethylene (HDPE) tubing connector, and screw cap. Screw caps of the bottles are delivered extra packed and individually wrapped to maintain sterility up to the end of filtration. The tube connector is included for stand-alone filtration.
Vacuum Source for Sartolab® RF 150
The Sartolab® RF 150 Vacuum Filtration Unit must be connected to a vacuum source. This can be achieved by directly connecting the unit to your vacuum source. Alternatively, with the unique Sartolab® Multistation, you can perform vacuum filtration with up to six units, all at the same time. The Multistation utilizes a single vacuum source.
Highest Flow Rates and Low Protein Binding Properties
The polyethersulfone (PES), an asymmetric membrane, is unparalleled and the membrane of choice for these Sartolab® RF 150 Vacuum Filtration Units, as it combines very low protein binding properties and the highest flow rates. When considering these and multiple other benefits, including ergonomic design and state-of-the-art engineering, these units are the optimal choice for sterile vacuum filtration.
Brochure
Catalog
Datasheet
User Manual
Applications
-
Application
-
Buffer & Media
- Clarification
-
Buffer & Media
-
Application AreaSterile filtration
Components
-
With or Without Receiver FlaskRF (with receiver flask)
Dimensions
-
Filter Diameter80 mm
-
Filtration Area43 cm²
-
Neck Size Bottle Top Units⌀ 45 mm
Features
-
Device/Instrument CompatibilitySartolab® Multistation
General Specifications
-
Device FormatRF (with receiver flask)
Materials of Construction
-
Housing MaterialPolystyrene (PS)
-
Membrane MaterialPolyethersulfone (PES)
Physicochemical Information
-
Pore Size0.22 µm
-
WettabilityHydrophilic
Product Information
-
BrandSartolab® RF/BT
-
Device TypeVacuum filtration units (with receiver flask)
-
Pack Size12
-
PackagingSingle pouch packed
-
Sample Type
-
Aqueous
- Solvents and harsh liquids according to chemical compatibility
-
Aqueous
Sterility/Purity
-
Delivery ConditionSterile
-
Sterilization MethodE-Beam (beta) irradiation
Volume
-
Filling Volume150 mL
-
Funnel Volume150 mL
-
Receiver Flask Volume150 mL
-
Volume150 mL
Citation information is temporarily unavailable. Please check back later.
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.