Sartolab® RF 500, PES Vacuum Filtration Units for 500 mL samples

Sartorius offers Sartolab® RF 500, PES Vacuum Filtration Units for 500 mL Samples, convenient, single-use units optimized for sterile vacuum filtration.

Top Features of Sartolab® Vacuum Filtration Units

  • Easy, reliable vacuum filtration of up to 500 mL
  • State of the art production
  • Specially designed to facilitate daily work
  • PES membrane offers the highest flow rates and a large filtration area

Popular Applications for Sartolab® Vacuum Filtration Units

  • Sterile filtration of buffers and reagents
  • Pharmaceuticals and drug testing
  • Cell culture analysis

Pore Size
Price (USD):
$186.00
Item No.: 
180E04---------E
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Sartolab® RF 500, PES Vacuum Filtration Units for 500 mL were developed with convenience and reliability in mind. They are single-use units designed to rapidly and efficiently complete sterile vacuum filtration of your samples, including cell culture, media, buffers, and reagents. Sartorius offers a range of Sartolab® RF units in varying sizes, designed to fit the needs of your lab. The Sartolab® RF 500 PES Vacuum Filtration Units include polyethersulfone membranes, maximizing the highest flow rates and low protein binding properties.

State of the Art Production

Sartolab® RF 500 PES Vacuum Filtration Units are the ultimate choice for your filtration needs. All Sartolab® RF vacuum filtration units are manufactured in an ISO 13485 certified plant, using a Class 8 Cleanroom to assure the highest level of purity. All fluid path materials used in the production of the Sartolab® RF vacuum filtration units are medically graded for the highest quality, without any animal origin (the Sartolab® RF 500 units are intended for research purposes only). All products are sold sterilized and guaranteed to be endotoxin-free. And all fluid path component materials meet the requirements for United States Pharmacopeia (USP).

Stand-Alone or Parallel Filtration

Sartolab® RF 500 PES Vacuum Filtration Units are ready-to-use units. They require the use of a vacuum source. For stand-alone functions, you can utilize the provided tube connector to directly connect your filtration unit to the vacuum source. Alternatively, these units are also compatible with the Sartolab® Multistation (sold separately). With the Multistation, a single vacuum source allows for parallel filtration of up to six samples.

Fast, Reliable Filtration

Sartolab® RF 500 Vacuum Filtration Units allow fast and reliable vacuum filtration. At a pore size of 0.22 µm or 0.45 µm, the polyethersulfone membrane provides fast flow rates and ensures low protein binding and extractables.

Applications

  • Application
    • Buffer & Media
    • Clarification
  • Application Area
    Sterile filtration

Components

  • With or Without Receiver Flask
    RF (with receiver flask)

Dimensions

  • Filter Diameter
    100 mm
  • Filtration Area
    69 cm²
  • Neck Size Bottle Top Units
    ⌀ 45 mm

Features

  • Device/Instrument Compatibility
    Sartolab® Multistation

General Specifications

  • Device Format
    RF (with receiver flask)

Materials of Construction

  • Housing Material
    Polystyrene (PS)
  • Membrane Material
    Polyethersulfone (PES)

Physicochemical Information

  • Pore Size
    0.22 µm
  • Wettability
    Hydrophilic

Product Information

  • Brand
    Sartolab® RF/BT
  • Device Type
    Vacuum filtration units (with receiver flask)
  • Pack Size
    12
  • Packaging
    Single pouch packed
  • Sample Type
    • Aqueous
    • Solvents and harsh liquids according to chemical compatibility

Sterility/Purity

  • Delivery Condition
    Sterile
  • Sterilization Method
    E-Beam (beta) irradiation

Volume

  • Filling Volume
    500 mL
  • Funnel Volume
    500 mL
  • Receiver Flask Volume
    500 mL
  • Volume
    500 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.

´