Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

Virosart® HF Mid-Scale Module 200 cm² - Non-sterile Delivery

The Virosart® HF Mid-scale Module offers efficient virus filtration for pilot-scale operations, bridging the gap between laboratory research and full-scale production, supporting the development, scale up and production of high-quality biopharmaceutical products.

Filtration Area
Delivery Condition
Item No.: 
3VI--28-DC-FO
*Custom/bulk order quotes are provided within 72 hours of request.
Virosart® HF Mid-Scale Module 200 cm² - Non-sterile Delivery
Virosart® HF Mid-Scale Module 200 cm² - Non-sterile Delivery

The Virosart® HF Mid-scale Module offers efficient virus filtration for pilot-scale operations, bridging the gap between laboratory research and full-scale production, supporting the development, scale up and production of high-quality biopharmaceutical products.

Item No.:
3VI--28-DC-FO

Overview

Specifications

Ideal for pilot-scale applications, Virosart® HF Mid-scale Module facilitates seamless scale-up, offering a reliable solution for pilot-scale virus filtration. Its robust design and versatile features make it a cost-effective option for ensuring product integrity and purity in pilot-scale applications.

Key Features

  • Advanced Filtration Technology: The modified PES membrane in hollow fiber format offers high flow rates and excellent capacity, ensuring consistency and scalability from lab to process scale.
  • Robust Virus Clearance: The membrane retains small, non-enveloped viruses with LRV ≥ 4 log₁₀ and large, enveloped viruses with LRV ≥ 6 log₁₀, ensuring efficient virus removal, independent of operating and pressure conditions.
  • Cost Efficiency: High packing density results in low hold-up and flushing volumes, reducing footprint requirements.
  • Delivery: Offered in both non-sterile and gamma-irradiated sterile formats to accommodate different process requirements.
  • Integrity Testing: Each unit is integrity tested and complies with industry standards, ensuring reliability and performance.
  • Regulatory Compliance: Manufactured under ISO 9001 certified Quality Management System and Non-pyrogenic as per USP Bacterial Endotoxins standards.
  • Versatile Formats: Available in two sizes to accommodate different process volumes and flow rates.

Virosart® HF Mid-Scale Module

Available filtration area: 200 cm² and 0.2 m²

Applications

  • Application
    • mAB Production
    • Recombinant Protein Production
  • Scale
    Product Development | Scale Up Filters

Connections (Physical)

  • Connector Inlet
    3/4" Tri-clamp 25 mm
  • Connector Outlet
    Hose Barb

Dimensions

  • Filtration Area
    200 cm² | 0.22 ft²

Features

  • Integrity Tested
    Yes

General Specifications

  • Capsule/Cartridge Format
    Filter capsule
  • Filter Format
    Filter Capsules

Materials of Construction

  • Filter Material
    Polyethersulfone (PES)

Physicochemical Information

  • Pore Size
    20 nm (nominal)

Product Information

  • Brand
    Virosart® HF
  • Pack Size
    1

Sterility/Purity

  • Delivery Condition
    Non sterile - Gamma irradiatable