Our eShop is currently on maintenance from August 22th 2026, 2:00 PM (UTC+01:00) until August 22th 2026, 6:00 PM (UTC+01:00). Please note the eShop is available with limited functionality only.

Virosart® CPV Capsule Size 4, Sanitary

Virosart® CPV mid-scale offers efficient virus filtration for medium-scale applications and process up-scaling. Featuring an asymmetric PES membrane, it ensures high virus retention and low blocking, making it ideal for biopharmaceutical production and pilot studies.

Filtration Area
Connector(s)
Article number: 
5451328V4--FF--B
*Custom/bulk order quotes are provided within 72 hours of request.
Virosart® CPV Capsule Size 4, Sanitary
Virosart® CPV Capsule Size 4, Sanitary

Virosart® CPV mid-scale offers efficient virus filtration for medium-scale applications and process up-scaling. Featuring an asymmetric PES membrane, it ensures high virus retention and low blocking, making it ideal for biopharmaceutical production and pilot studies.

Item No.:
5451328V4--FF--B

Overview

Specifications

The Virosart® CPV mid-scale formats are designed to meet the needs of medium-scale virus filtration applications in the biopharmaceutical industry. These formats provide a reliable and efficient solution for virus removal, ensuring the integrity and efficacy of biopharmaceutical products during production and pilot studies.

Key Features:

  • Membrane Technology: The asymmetric PES membrane is engineered to process monoclonal antibodies and recombinant proteins.
  • High Virus Retention: Achieves significant log reduction values for both enveloped and non-enveloped viruses, ensuring effective virus clearance across various operating conditions.
  • Regulatory Compliance: Manufactured under ISO 9001 certified Quality Management System and non-pyrogenic as per USP Bacterial Endotoxins standards.
  • Versatile Device Formats: Available in two sizes to accommodate different process volumes and flow rates.

Virosart® CPV Capsule

Available filtration area: 180 cm² | 0.19 ft²

Virosart® CPV Midicaps®

Available filtration area: 0.2 m² | 2.15 ft²

Applications

  • Application
    • mAB Production
    • Recombinant Protein Production
  • Scale
    Product Development | Scale Up Filters

Connections (Physical)

  • Connector Inlet
    3/4" Tri-clamp 25 mm
  • Connector Outlet
    3/4" Tri-clamp 25 mm
  • Connector(s)
    Inlet: ¾" Sanitary | Outlet: ¾" Sanitary

Dimensions

  • Filtration Area
    180 cm² | 0.19 ft²

Features

  • Integrity Tested
    Yes

General Specifications

  • Capsule/Cartridge Format
    Filter capsule
  • Filter Format
    Filter Capsules

Materials of Construction

  • Filter Material
    Polyethersulfone (PES)

Physicochemical Information

  • Pore Size
    20 nm (nominal)

Product Information

  • Brand
    Virosart® CPV
  • Pack Size
    5

Sterility/Purity

  • Delivery Condition
    Non sterile - Autoclavable