Virosart® Max Capsule Size 4

The Virosart® Max mid-scale capsules are the intermediate designs facilitating a seamless transition from small-scale to larger-scale production.

Filtration Area
Article number: 
54A1358N4--FF--B
Pieces
5
*Custom/bulk order quotes are provided within 72 hours of request.
Virosart® Max Capsule Size 4
Virosart® Max Capsule Size 4

The Virosart® Max mid-scale capsules are the intermediate designs facilitating a seamless transition from small-scale to larger-scale production.

Item No.:
54A1358N4--FF--B
Number of pieces
5

Overview

Specifications

Ideal for pilot-scale applications, Virosart® Max* mid-scale capsules support integration into existing pilot-scale setups with minimal training required, facilitating seamless scale-up. With their advanced filtration technology and user-friendly design, these capsules offer efficient virus filtration with advanced adsorptive pre-filtration, ensuring robust virus filtration and membrane protection.

Key Features

  • Advanced Filtration Technology: Triple layer Polyamide membrane with 0.1 µm nominal pore size for superior filtration efficiency.
  • High Adsorptive Capacity: Efficiently binds aggregates and small hydrophobic molecules effectively.
  • Enhanced Membrane Protection: Increases process robustness and protects the final virus retentive membranes.
  • Integrity Testing: Each unit is integrity tested and complies with industry standards, ensuring reliability and performance.
  • Regulatory Compliance: Manufactured under ISO 9001 certified Quality Management System and non-pyrogenic as per USP Bacterial Endotoxins standards.
  • Versatile Formats: Available in two sizes to accommodate different process volumes and flow rates.

Virosart® Max Capsule

Available filtration area: 220 cm²(0.24 ft²)

Virosart® Max Midicaps®

Available filtration area: 0.21 m²(2.3 ft²)

* The patented technology (DE 10 2011 105 525 B4) binds aggregates efficiently through hydrophobic interactions with polyamide, independently of process conditions such as conductivity from biological feed streams (mAbs, plasma derivates or recombinant proteins).

Applications

  • Application
    Virus Prefiltration
  • Scale
    Product Development | Scale Up Filters

Connections (Physical)

  • Connector Inlet
    3/4" Tri-clamp 25 mm
  • Connector Outlet
    3/4" Tri-clamp 25 mm
  • Connector(s)
    Inlet: ¾" Sanitary | Outlet: ¾" Sanitary

Dimensions

  • Filtration Area
    220 cm² | 0.24 ft²

Features

  • Integrity Tested
    Yes

General Specifications

  • Capsule/Cartridge Format
    Filter capsule
  • Filter Format
    Filter Capsules

Materials of Construction

  • Filter Material
    Polyamide (PA)

Physicochemical Information

  • Pore Size
    0.1 μm (nominal)

Product Information

  • Brand
    Virosart® Max
  • Pack Size
    5

Sterility/Purity

  • Delivery Condition
    Sterile - Autoclaved