Our eShop will be on maintenance from July 11th 2026, 2:00 PM (UTC+01:00) until July 11th 2026, 10:00 PM (UTC+01:00). Please note that during this time the eShop will be available with limited functionality only.

Virosart® Media Lab Module 5.0 cm² - Integrity Tested

Virosart® Media Lab Module is tailored for laboratory and small-scale applications. Its compact design and low membrane area reduces required test volumes and is therefore ideal for reliable viral risk mitigation in research settings as well as process development.

Integrity Tested
Price (USD)
$303.00
Item No.: 
3V2--28-BVGMLITV
*Custom/bulk order quotes are provided within 72 hours of request.
Virosart® Media Lab Module 5.0 cm² - Integrity Tested
Virosart® Media Lab Module 5.0 cm² - Integrity Tested

Virosart® Media Lab Module is tailored for laboratory and small-scale applications. Its compact design and low membrane area reduces required test volumes and is therefore ideal for reliable viral risk mitigation in research settings as well as process development.

Price (USD):
$303.00
Item No.:
3V2--28-BVGMLITV

Overview

Specifications

The Virosart® Media Lab Module is specifically designed for efficient virus filtration in laboratory-scale applications, facilitating a seamless transition from small-scale trials to commercial production, enhancing efficiency and scalability. This module offers advanced filtration capabilities and is easy to integrate into existing laboratory setups, reducing setup time and complexity.

Key Features

  • Advanced Filtration Technology: Polyethersulfone membrane in hollow fiber format optimized for high flow rates and capacity, providing robust virus retention capabilities.
  • High Flow Rates: Achieves ≥ 1000 L/m² in 4 hours, ensuring efficient filtration without compromising capacity.
  • Regulatory Compliance: Manufactured under ISO 9001 certified Quality Management System and non-pyrogenic as per USP Bacterial Endotoxins standards.
  • Versatile Device Formats: Compact, gamma-irradiatable capsules designed for easy integration into single-use processes

Virosart® Media Lab Module

Compact and easy-to-use, the hollow fiber lab- scale format is perfect for small-scale laboratory applications like performance screenings, process optimizations and spiking studies.

Available filtration area: 5 cm2

Applications

  • Application
    Cell Culture Media Filtration
  • Scale
    Product Development | Material Screening Filters

Connections (Physical)

  • Connector Inlet
    Luer Lock
  • Connector Outlet
    Luer Lock

Dimensions

  • Filtration Area
    5 cm²

Features

  • Integrity Tested
    Yes

General Specifications

  • Capsule/Cartridge Format
    Down scale unit
  • Filter Format
    Down Scale Units

Materials of Construction

  • Filter Material
    Polyethersulfone (PES)

Physicochemical Information

  • Pore Size
    20 nm (nominal)

Product Information

  • Brand
    Virosart® Media
  • Pack Size
    2

Sterility/Purity

  • Delivery Condition
    Sterile - Gamma irradiated