Dear customer, on February 26 from 14:00 (UTC+01:00) to 22:00 (UTC+01:00), scheduled maintenance will take place in our online shop. For this reason, functional limitations may occur during the specified period.

Virosart® Media Process Module 1.0 m² - Sterile Delivery

The Virosart® Media Process Modules are designed to meet the demands of large-scale biopharmaceutical production.

Delivery Condition
Item No.: 
3V2--28-IVGSF
*Custom/bulk order quotes are provided within 72 hours of request.
Virosart® Media Process Module 1.0 m² - Sterile Delivery
Virosart® Media Process Module 1.0 m² - Sterile Delivery

The Virosart® Media Process Modules are designed to meet the demands of large-scale biopharmaceutical production.

Item No.:
3V2--28-IVGSF

Overview

Specifications

The Virosart® Media Process Module is engineered for large-scale applications. The module supports efficient scale-up from pilot to commercial production, facilitating virus risk mitigation. Its robust design ensures high flow rates and seamless integration, ideal for effective viral risk management in high-volume manufacturing environments.

Key Features

  • Advanced Filtration Technology: Polyethersulfone membrane in hollow fiber format optimized for high flow rates and capacity, providing robust virus retention capabilities.
  • High Flow Rates: Achieves ≥ 1000 L/m² in 4 hours, ensuring efficient filtration without compromising capacity.
  • Regulatory Compliance: Manufactured under ISO 9001 certified Quality Management System and non-pyrogenic as per USP Bacterial Endotoxins standards.
  • Versatile Device Formats: Compact, gamma-irradiatable capsules designed for easy integration into single-use processes.

Virosart® Media Process Module

Compact and easy-to-use, the hollow fiber process scale format is perfect for pilot and large-scale processes.

Available filtration area: 1 m² | 10.8 ft²

Applications

  • Application
    Cell Culture Media Filtration
  • Scale
    Production | Large Scale

Connections (Physical)

  • Connector Inlet
    1.5" Tri-clamp 50 mm
  • Connector Outlet
    3/4" Tri-clamp 25 mm

Dimensions

  • Filtration Area
    1.0 m² | 10.8 ft²

Features

  • Integrity Tested
    Yes

General Specifications

  • Capsule/Cartridge Format
    Filter capsule
  • Filter Format
    Filter Capsules

Materials of Construction

  • Filter Material
    Polyethersulfone (PES)

Physicochemical Information

  • Pore Size
    20 nm (nominal)

Product Information

  • Brand
    Virosart® Media
  • Pack Size
    1

Sterility/Purity

  • Delivery Condition
    Sterile - Gamma irradiated