Our eShop will be on maintenance on November 21st 2026 from 2:00 PM until 8:15 PM CET. Please note that during this time the eShop will be available with limited functionality only.

Explosion Protected Weigh Cell, WZA6202-NX

Capacity: 6200 g

Readability: 10 mg

Explosion protected weigh cell for use in hazardous areas

  • Zone 1 and 2 with gasses of group IIC and temperature class T4
  • Zone 21 and 22 for dust atmospheres (Tmax = 80°C)
Article number: 
WZA6202-NX
Piece
1
*Custom/bulk order quotes are provided within 24 hours of request.
Explosion Protected Weigh Cell, WZA6202-NX
Explosion Protected Weigh Cell,   WZA6202-NX

Capacity: 6200 g

Readability: 10 mg

Explosion protected weigh cell for use in hazardous areas

  • Zone 1 and 2 with gasses of group IIC and temperature class T4
  • Zone 21 and 22 for dust atmospheres (Tmax = 80°C)
Item No.:
WZA6202-NX
Number of pieces
1

Overview

Specifications

The weigh cell consist of two parts:

  • Weigh cell mechanical system in stainless steel IP44 housing
  • Stainless steel electronic box
  • Monolithic weighing system with a resolution of 10 mg
  • Excellent weighing technology bundled with easy adaptation
  • Adjustable load receptor with overload protection
  • Possibility for under floor weighing

Important accessories

  • The interface converter YDI05-Z installed in the non hazardous area
  • Power supply

Features

  • Scale Interval
    1 mg

Operating Conditions

  • Maximum Weighing Capacity
    6,200 g

Product Information

  • Pack Size
    1

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.