Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

Semi-micro | Micro OEM Weigh Cells WZB25-NC

Capacity: 20 g

Readability: 0.1 mg

Preload: min. 5 g

Premium series weighing cells are designed for high resolution applications where the maximum level of accuracy, speed and repeatability is required. The separate weighing modules come housed in a tough stainless-steel body offering excellent protection against any environmental challenges such as vibration, drafts, dust and liquids.

Price (USD)
$11,590.00
Item No.: 
WZB25-NC
*Custom/bulk order quotes are provided within 24 hours of request.
Semi-micro | Micro OEM Weigh Cells WZB25-NC
Semi-micro | Micro OEM Weigh Cells  WZB25-NC

Capacity: 20 g

Readability: 0.1 mg

Preload: min. 5 g

Premium series weighing cells are designed for high resolution applications where the maximum level of accuracy, speed and repeatability is required. The separate weighing modules come housed in a tough stainless-steel body offering excellent protection against any environmental challenges such as vibration, drafts, dust and liquids.

Price (USD):
$11,590.00
Item No.:
WZB25-NC
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

Highlighted performance features:

  • The load cells consist of two parts: the electromagnetic force compensation weighing system in stainless steel IP44 housing and an electronics module.
  • With IP68 this weigh cell is well suited for pharmaceutical applications with requirements for Clean-in-place (CIP) and Sterilize-in-Place (SIP).
  • Several units can be combined by parallelization of multiple weigh cells – each every 25 mm.
  • The load receptor is equipped with overload protection
  • Electronics module with a front plate for all connections
  • All connections are bolt connections
  • LEDs for power and data transfer
  • Fast warm-up time as the electronics is separated from the weighing technology
  • RS232 / USB-C interface for configuration and data transfer
  • Additional power supply via the RS232 interface
  • Configuration software for handling weight data and the menu settings
  • Display unit with operator keypad (optional)

Features

  • Scale Interval
    0,01 mg

Operating Conditions

  • Maximum Weighing Capacity
    20 g
  • Preload
    min. 5 g

Product Information

  • Pack Size
    1

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.