Analytical OEM weigh cells WZB254-L

Capacity: 250 g

Readability: 0.1 mg

Preload: 0 - 10 g

Standard series weighing cells offer the benefits of simplicity and flexibility when it comes to integration into your system. These units are supplied with an open electronics module on a simple aluminum frame reducing the footprint and allowing for easy installation into the preferred location.

Item No.: 
WZB254-L
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Highlighted performance features:

  • The load cells consist of two parts: the electromagnetic force compensation weighing system and an electronics module.
  • The load receptor is equipped with overload protection
  • Below-balance weighing is possible
  • Electronics module with a front plate for all connections
  • All connections are bolt connections
  • LEDs for power and data transfer
  • Fast warm-up time as the electronics is separated from the weighing technology
  • Easy to adapt to existing installation options
  • RS232 / USB-C interface for configuration and data transfer
  • Additional power supply via the RS232 interface
  • Configuration software for handling weight data and the menu settings
  • Display unit with operator keypad (optional)

Features

  • Scale Interval
    0.1 mg

Operating Conditions

  • Maximum Weighing Capacity
    250 g
  • Preload
    0 - 10 g

Product Information

  • Pack Size
    1

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.