Our eShop is currently on maintenance from August 22th 2026, 2:00 PM (UTC+01:00) until August 22th 2026, 6:00 PM (UTC+01:00). Please note the eShop is available with limited functionality only.

Analytical OEM weigh cells WZB54-L

Capacity: 50 g

Readability: 0.1 mg

Preload: min. 5 g

Standard series weighing cells offer the benefits of simplicity and flexibility when it comes to integration into your system. These units are supplied with an open electronics module on a simple aluminum frame reducing the footprint and allowing for easy installation into the preferred location.

Article number: 
WZB54-L
*Custom/bulk order quotes are provided within 24 hours of request.
Analytical OEM weigh cells WZB54-L
Analytical OEM weigh cells WZB54-L

Capacity: 50 g

Readability: 0.1 mg

Preload: min. 5 g

Standard series weighing cells offer the benefits of simplicity and flexibility when it comes to integration into your system. These units are supplied with an open electronics module on a simple aluminum frame reducing the footprint and allowing for easy installation into the preferred location.

Item No.:
WZB54-L

Overview

Specifications

Highlighted performance features:

  • The load cells consist of two parts: the electromagnetic force compensation weighing system and an electronics module.
  • The load receptor is equipped with overload protection
  • Electronics module with a front plate for all connections
  • All connections are bolt connections
  • LEDs for power and data transfer
  • Fast warm-up time as the electronics is separated from the weighing technology
  • Easy to adapt to existing installation options
  • RS232 / USB-C interface for configuration and data transfer
  • Additional power supply via the RS232 interface
  • Configuration software for handling weight data and the menu settings
  • Display unit with operator keypad (optional)

Features

  • Scale Interval
    0.1 mg

Operating Conditions

  • Maximum Weighing Capacity
    50 g
  • Preload
    min. 5 g

Product Information

  • Pack Size
    1

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.