Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

Precision OEM weigh cells WZB653-N

Capacity: 650 g

Readability: 1 mg

Preload: 0 - 100 g

Premium series weighing cells are designed for high resolution applications where the maximum level of accuracy, speed and repeatability is required. The separate weighing modules come housed in a tough stainless-steel body offering excellent protection against any environmental challenges such as vibration, drafts, dust and liquids.

Item No.: 
WZB653-N
*Custom/bulk order quotes are provided within 24 hours of request.
Precision OEM weigh cells WZB653-N
Precision OEM weigh cells WZB653-N

Capacity: 650 g

Readability: 1 mg

Preload: 0 - 100 g

Premium series weighing cells are designed for high resolution applications where the maximum level of accuracy, speed and repeatability is required. The separate weighing modules come housed in a tough stainless-steel body offering excellent protection against any environmental challenges such as vibration, drafts, dust and liquids.

Item No.:
WZB653-N

Overview

Specifications

Highlighted performance features:

  • The load cells consist of two parts: the electromagnetic force compensation weighing system and an electronics module.
  • The load receptor is equipped with overload protection
  • Below-balance weighing is possible
  • Electronics module with a front plate for all connections
  • All connections are bolt connections
  • LEDs for power and data transfer
  • Fast warm-up time as the electronics is separated from the weighing technology
  • Easy to adapt to existing installation options
  • RS232 / USB-C interface for configuration and data transfer
  • Additional power supply via the RS232 interface
  • Configuration software for handling weight data and the menu settings
  • Display unit with operator keypad (optional)

Features

  • Scale Interval
    0,01 mg

Operating Conditions

  • Maximum Weighing Capacity
    650 g
  • Preload
    0 - 100 g

Product Information

  • Pack Size
    1

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.