- Shop
- Bioreactors & Fermenters
- Research & Process Development
- Benchtop Bioreactors - Stirred & Rocking Motion
- Mycap® CCX - Transfer Assembly
Mycap® CCX - Transfer Assembly - Tuflux® TPE - Aseptiquik® S - 1/4" ID TPE
Mycap® CCX Transfer Assemblies establish an integrated, ready-to-use fluid path between Mycap® CCX flasks, media reservoirs and bioreactors.
- Pre-assembled Tuflux® TPE tubing.
- Tube-weld or Aseptiquik® S sterile connectors.
- Designed for peristaltic-pump transfer.
- Straight or two-way splitter versions in common 3.2 mm and 6.4 mm sizes.
Connector Inlet
Connector Outlet
Inlet Line
- Price (USD)
- $106.00
- Article number:
- X040712T020418A
- Piece
- 1
Mycap® CCX - Transfer Assembly - Tuflux® TPE - Aseptiquik® S - 1/4" ID TPE
Mycap® CCX Transfer Assemblies establish an integrated, ready-to-use fluid path between Mycap® CCX flasks, media reservoirs and bioreactors.
- Pre-assembled Tuflux® TPE tubing.
- Tube-weld or Aseptiquik® S sterile connectors.
- Designed for peristaltic-pump transfer.
- Straight or two-way splitter versions in common 3.2 mm and 6.4 mm sizes.
Price (USD):
$106.00
Overview
Specifications
Choose your Mycap® CCX for Cell Expansion
Mycap CCX Transfer Assembly
Developed for the Mycap® CCX Cell Expansion System, these single-use assemblies connect flasks to media containers or reactors, enabling culture, feed or harvest fluids to be moved outside a laminar flow cabinet while the vessel remains closed.
Key features
- Pre-assembled and compatible with Mycap® CCX flasks.
- Tuflux® TPE tubing supports peristaltic-pump operation.
- Selectable sterile connection: tube-weld ends or Aseptiquik® S connectors.
- Available as straight lines or two-way splitters for parallel transfers.
Applications
- Feeding or inoculating flasks from media bags.
- Harvesting culture to seed a bioreactor.
- Sampling or splitting cultures during scale-up.
Specifications
- Tubing dimensions: 3.2 mm ID × 6.4 mm OD (Size 16) and 6.4 mm ID × 11 mm OD options.
- Connector configurations: tube-weld ends, Aseptiquik® S or combinations of both.
- Fluid-path materials: Tuflux® thermoplastic elastomer.
Applications
-
ApplicationCell Culture
-
Application AreaCell culture expansion
-
Process Step
-
Cell Harvest & Downstream Processing Intermediates
-
Drug Substance Purification
-
Drug Product Formulation
-
Buffer Preparation
- Media Preparation
-
Cell Harvest & Downstream Processing Intermediates
Compliance Information
-
Bacterial Endotoxins< 0.25 EU/mL as determined by the LAL test
-
ComplianceClass VI
Connections (Physical)
-
Connector InletTube Plug
-
Connector OutletAseptiQuik® S
-
Connector(s)
-
AseptiQuik® S
- Tube Plug
-
AseptiQuik® S
-
Inlet Line1/4" ID TPE (Tuflux® TPE)
-
Outlet Line1/8" ID Platinum-Cured Silicone
Dimensions
-
Tube Size (ID – OD)
-
1/8" × 1/4" (3.2 mm × 6.4 mm)
- 1/4" × 7/16" (6.4 mm × 11.1 mm)
-
1/8" × 1/4" (3.2 mm × 6.4 mm)
General Specifications
-
DesignMycap® CCX Transfer Assembly
-
Tubing
-
TPE (Tuflux®)
- Silicone
-
TPE (Tuflux®)
Materials of Construction
-
Materials of Construction
-
Polypropylene
-
Polycarbonate
- PES
-
Polypropylene
-
Tubing Material
-
Synthetic Thermoplastic Elastomer
- Platinum-Cured Silicone
-
Synthetic Thermoplastic Elastomer
Product Information
-
BrandMycap® CCX
-
Pack Size1
Sterility/Purity
-
Delivery ConditionSterile
-
Sterilization MethodGamma irradiation
Usage Protocols
-
AutoclavingNot suitable for autoclave