Lab Balance Data Cable
Data cable (RS232 interface) for connection of a Secura, Quintix or Practum to computer, printer (YDP20-0C#) or second display (YRD03Z-). To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.
- Price (USD):
- $71.80
- Item No.:
- YCC04-D09
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Data Cable miniConnection Availabilities:
- 25-pin (m) > 9-pin (m)
- 9-pin (male) to USB Type A
- 9 pin (m) to 9 pin (f)
- Mini USB to 9-Pin (f)
- USB to USB A
- Mini USB|USB A
Connections (Data)
-
Data InterfaceUSB A
Dimensions
-
Dimensions WxDxH150 cm × 310 × 130 mm
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.