Adapter Sanitary 25 mm 1/2-3/4" to UNF 10-32, polyoxmethylene.

Adapter Sanitary 25 mm 1/2-3/4" to UNF 10-32, polyoxmethylene.
Item No.: 
1ZAOGV0003
Pieces
2
Login for price
*Custom/bulk order quotes are provided within 72 hours of request.
Adapter Sanitary 25 mm 1/2-3/4" to UNF 10-32, polyoxmethylene.
Adapter Sanitary 25 mm 1/2-3/4
Adapter Sanitary 25 mm 1/2-3/4" to UNF 10-32, polyoxmethylene.
Item No.:
1ZAOGV0003
Number of pieces
2

Overview

Specifications

Adapter Sanitary 25 mm 1/2-3/4" to UNF 10-32, polyoxmethylene.

Dimensions

  • Diameter
    ⌀ 25 mm

Materials of Construction

  • Materials of Construction
    Polyoxymethylene

Product Information

  • Pack Size
    2