Agar media for colony counting by the membrane filtration method or via direct incubation.

Price (USD)
$158.00
Item No.: 
14137----------K
Pieces
50
*Custom/bulk order quotes are provided within 24 hours of request.
Agar Media
Agar Media

Agar media for colony counting by the membrane filtration method or via direct incubation.

Price (USD):
$158.00
Item No.:
14137----------K
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
50

Overview

Specifications

Nutrient Agar Media in 20 ml tubes, 50 tubes per box

  • Time- and cost-saving
  • Compliance with international standards and references
  • Consistent quality

The traditional culture media for microorganisms is agar media . The media are available in two formats. Agar media in tubes are for pouring agar plates. The content of one tube is sufficient for two 90 mm or three 60 mm petri dishes. Agar media in bottles are the cost-effective alternative for casting plates.

Applications

  • Application
    Microbial Enumeration
  • Application Area
    Bioburden/Microbial enumeration
  • Market
    Food & Beverage

Biological Information

  • Target Microorganism
    Total count

Compliance Information

  • Animal Components
    Yes
  • CSA Compliant
    No
  • Electrical / Battery item
    No

General Specifications

  • Culture Media
    Nutrient
  • Membrane Color | Grid Color
    N/A

Materials of Construction

  • Filter Material
    N/A

Physicochemical Information

  • Pore Size
    N/A

Product Information

  • Media Format
    Agar
  • Pack Size
    50
  • Package Type
    Bottles and Tubes
  • Packaging
    20 ml Tubes
  • Type
    Media

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.