- Shop
- Cell Culture Media
- Classical Media
- Alsever's Solution, 500ml
Alsever's Solution, 500ml
Alsever's Solution is a 1X isotonic balanced salt solution routinely used as an anticoagulant or blood preservative.
Top Features
Ready-to-use liquid formulation
Isotonic, iso-osmotic
Suitable for cell culture and hematology applications
Sterile-filtered
- Item No.:
- 02-045-1A
Alsever's Solution is a 1X isotonic balanced salt solution routinely used as an anticoagulant or blood preservative.
Top Features
Ready-to-use liquid formulation
Isotonic, iso-osmotic
Suitable for cell culture and hematology applications
Sterile-filtered
Overview
Specifications
Alsever's Solution is a 1X isotonic balanced salt solution routinely used as an anticoagulant or blood preservative. Alserver's Solution permits the storage of whole blood at specified storage conditions under refrigeration for up to 10 weeks.
The advantage of using Alsever's Solution is its ability to support antigenic life of erythrocytes or red blood cells (RBC's), enabling its use with RBC's panels as well as RBC's drawn for serological investigation.
Applications
-
Application AreaCell culture
Compliance Information
-
Animal Origin (AO) / Non-Animal Origin (NAO)NAO
-
Quality StandardsISO 9001 and 13485 Quality Management Systems (QMS) and in compliance with applicable cGMP guidelines
Physicochemical Information
-
ConcentrationX1
Product Information
-
Pack Size1
-
Package TypeBottle
Sterility/Purity
-
Delivery ConditionSterile
Storage Conditions
-
Storage ConditionsAmbient Temperature
Volume
-
Volume500 mL
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.