Dear customer, on February 21 from 14:00 UTC+1 to 21:00 UTC+1, scheduled maintenance will take place in our online shop. For this reason, functional limitations may occur during the specified period.
- Shop
- Bioreactors & Fermenters
- Research & Process Development
- Multi-Parallel Bioreactors
- Ambr® 15 Cell Culture Microbioreactor Vessels
Ambr® 15 Cell Culture Microbioreactor Vessels - Sparge - Standard Temperature
Ambr® 15 Cell Culture Microbioreactor vessel are advanced, single-use consumables in which the culture takes place. These microbioreactors offer quick turnaround and easy setup, ideal for process development and optimization in R&D environments.
- Item No.:
- 001-7B01
- Pieces
- 24
Ambr® 15 Cell Culture Microbioreactor vessel are advanced, single-use consumables in which the culture takes place. These microbioreactors offer quick turnaround and easy setup, ideal for process development and optimization in R&D environments.
Overview
Specifications
Choose your Ambr® 15 Cell Culture Consumables
Ambr® 15 Cell Culture Microbioreactors are essential for the operation of the Ambr® 15 automated bioreactor system, offering a robust platform for applications including clone selection, media and feed optimization and can support process intensification and advanced cell therapies.
Crafted from high-quality materials, the Ambr® bioreactor vessel ensures aseptic operation. These single-use Ambr® vessels are perfect for low volume bioreactor applications, with a working volume of 10 - 15 mL, making them ideal for R&D bioreactor environments.
Designed for ease of use, these mini reactors facilitate a quick turnaround in bioreactor setups. The easy setup bioreactor design allows for fast transitions between experiments, optimizing your workflow and reducing downtime.
The Ambr® 15 vessel is specifically engineered for cell culture applications, supporting precise control and monitoring of cell culture conditions which ensures optimal performance and enhances the reliability of your research outcomes.
These microbioreactors are vital for process optimization studies, allowing for fine-tuning of culture conditions to achieve desired results.
Applications
-
Application AreaCell culture
-
Process StepClone Screening
General Specifications
-
Impeller Speed150 – 2500 rpm
-
SpargeYes
-
Temperature RangeStandard (33°C - 40°C)
Product Information
-
BrandAmbr® 15
-
Impeller TypePitched blade
-
Pack Size24
Volume
-
Volume18 mL
-
Working Volume10 - 15 mL