Ambr® 15 Cell Culture Spare Culture Station Clamp Plate

The Ambr® 15 Cell Culture Clamp Plate ensures secure connections for impeller drive and gassing, essential for efficient operation in Ambr® 15 Cell Culture systems.

Item No.: 
001-0B38
Piece
1
Login for price
*Custom/bulk order quotes are provided within 72 hours of request.
Ambr® 15 Cell Culture Spare Culture Station Clamp Plate
Ambr® 15 Cell Culture Spare Culture Station Clamp Plate

The Ambr® 15 Cell Culture Clamp Plate ensures secure connections for impeller drive and gassing, essential for efficient operation in Ambr® 15 Cell Culture systems.

Item No.:
001-0B38
Number of pieces
1

Overview

Specifications

The Ambr® 15 Cell Culture Clamp Plate is a critical component for maintaining the functionality and efficiency of the Ambr® 15 Cell Culture systems. Each clamp plate makes direct connections to Ambr® 15 vessels in a culture station, facilitating the impeller drive system and gassing, ensuring that your bioreactor operations run smoothly and efficiently. The system is provided with Clamp Plates fitted, however, to prevent system downtime and speed up experiment turnaround, customers may find it useful to have spare or replacement clamp plates readily available. These plates must be cleaned between experiments, and should be replaced promptly when showing signs of damage. It is recommended that clamp plates are not used for longer than one year or 20 autoclave cycles, whichever comes sooner.

Applications

  • Application
    Cell Culture
  • Application Area
    • Process optimization
    • Process characterization

Dimensions

  • Dimensions
    22 × 16 × 5 mm

Product Information

  • Brand
    Ambr® 15
  • Pack Size
    1