Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Bioreactors & Fermenters
- Research & Process Development
- Multi-Parallel Bioreactors
- Ambr® 250 High Throughput pCO₂ Fed-Batch Option
Ambr® 250 High Throughput pCO₂ Fed-Batch Option - 24 Vessels
Enhance your bioprocessing setup with Ambr® 250 High Throughput Accessories. These tools and components are designed to support and optimize the functionality of your Ambr® systems, ensuring efficient and reliable operations.
- Item No.:
- 001-8G104
- Piece
- 1
Enhance your bioprocessing setup with Ambr® 250 High Throughput Accessories. These tools and components are designed to support and optimize the functionality of your Ambr® systems, ensuring efficient and reliable operations.
Overview
Specifications
Choose your Ambr® 250 High Throughput Accessories
Ambr® 250 High Throughput Accessories are essential for maximizing the efficiency and functionality of your bioprocessing systems. These accessories are designed to complement the Ambr® 250 High Throughput and Perfusion systems, providing the tools and components necessary for seamless operations and enhanced performance.
Key Features:
- Tube Racks and Holders: Organize and manage your samples with precision using our tube racks and holders. These accessories are compatible with various tube sizes, ensuring secure storage and easy access during processing.
- Vessel Racks: Safely transport and store your bioreactor vessels with our durable polycarbonate racks. Designed for easy cleaning and decontamination, these racks provide a practical solution for handling multiple vessels.
- Sample Cup Racks: Streamline your sample processing with our microplate format racks, compatible with Vi-CELL and Cedex sample cups. These racks facilitate efficient loading and handling, ensuring accurate sample management.
- Plate Adapters: Maintain temperature control and secure placement of deep well plates with our plate adapters. Available for 24, 48, and 96 well plates, these adapters ensure optimal conditions for sample storage and processing.
- Foam Trap Bottle Holders: Securely hold foam trap bottles with our specialized holders, designed to accommodate multiple bottles and ensure stability during operations.
- Clamp Plate Tools: Simplify the handling and securing of plates with our clamp plate tools, providing a reliable solution for maintaining plate integrity during processing.
- Spare Labware Holders: Ensure efficient storage and organization of labware with our spare holders, compatible with various vial and tube sizes. These holders facilitate easy access and management of labware during operations.
Ambr® 250 High Throughput Accessories are designed to enhance the functionality and efficiency of your bioprocessing systems. By providing essential tools and components, these accessories support seamless operations and ensure reliable performance in fed-batch and perfusion applications. Whether you're managing samples, storing vessels, or optimizing plate handling, these accessories offer the solutions needed for successful bioprocessing.
Applications
-
ApplicationCell Culture
-
Application Area
-
Process optimization
- Process characterization
-
Process optimization
-
Process Step
-
Process Characterization
- Process Development
-
Process Characterization
Features
-
Number of Bioreactor Vessels24
Product Information
-
BrandAmbr® 250 High Throughput
-
Pack Size1