Ambr® 250 High Throughput Permeate Bags 3 L

Ambr® 250 High Throughput permeate collection bags, for permeate collection from 1 bioreactor to a single 3 L fluid collection bag. Includes single use collection bag, weldable tubing and connection set, fully preassembled and irradiated.

Pack of 24.

Volume
Item No.: 
001-5G89
Pieces
24
*Custom/bulk order quotes are provided within 72 hours of request.
Ambr® 250 High Throughput Permeate Bags 3 L
Ambr® 250 High Throughput Permeate Bags 3 L

Ambr® 250 High Throughput permeate collection bags, for permeate collection from 1 bioreactor to a single 3 L fluid collection bag. Includes single use collection bag, weldable tubing and connection set, fully preassembled and irradiated.

Pack of 24.

Item No.:
001-5G89
Number of pieces
24

Overview

Specifications

Ambr® 250 High Throughput Consumables are meticulously crafted to enhance the performance and reliability of your bioprocessing systems. These consumables are essential for maintaining the integrity and efficiency of your Ambr® 250 High Throughput and Perfusion systems, offering a range of options tailored to specific applications.

Key Features:

  • Bioreactor Vessels: Choose from a variety of vessels designed for mammalian and microbial cultures. Each vessel is equipped with dual impellers, feed lines, and sensors for optimal control and monitoring. Mammalian vessels offer unbaffled variants with unique impeller designs, while microbial vessels include options with external condensing bottles for enhanced performance.
  • Perfusion Vessels: Available in ATF and TFF modes, these vessels come with pressure sensors, pump chambers, and calibrated tubing. Select from various filter pore sizes or opt for filterless designs to suit your specific perfusion needs.
  • Tube Kits and Bags: Ensure precise liquid delivery and collection with our range of tube kits and permeate bags. Designed for flexibility, these kits accommodate different system configurations, allowing for efficient media studies and bleed collection.
  • Pipette Tips and Plates: Achieve accurate liquid handling with our sterilized pipette tips and deep well plates. These consumables are compatible with the latest Ambr® systems, ensuring seamless integration and high precision in sample processing.
  • Tubes and Tube Rack Lids: Store and manage samples effectively with our centrifuge tubes and robot-compatible lids. These components are designed for precision handling and integration with automated systems.
  • Bottles and Lids: Our reagent bottles and compatible lids are ideal for storing and transferring media. Available in various sizes, these bottles ensure secure handling and efficient media management.
  • Filters and Caps: Maintain sterility and performance with our wash circuit filters and wash caps. These components are essential for ensuring the cleanliness and reliability of your bioprocessing systems.
  • Stirring Fleas: Enhance mixing efficiency with our magnetic stirring fleas, designed for use with reagent bottles of different sizes. These fleas ensure thorough mixing without damaging the bottles.

Ambr® 250 High Throughput Consumables are individually wrapped and irradiated for aseptic connection, ensuring the highest standards of sterility and performance. Whether you're conducting fed-batch or perfusion processes, these consumables provide the reliability and precision needed for successful bioprocessing.

Applications

  • Application Area
    Cell culture
  • Process Step
    • Process Characterization
    • Process Development

Features

  • Number of Bioreactor Vessels
    24

Materials of Construction

  • Tubing Material
    Synthetic Thermoplastic Elastomer

Product Information

  • Brand
    Ambr® 250 High Throughput
  • Pack Size
    24

Sterility/Purity

  • Delivery Condition
    Irradiated

Volume

  • Volume
    3000 mL