Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Bioreactors & Fermenters
- Research & Process Development
- Multi-Parallel Bioreactors
- Ambr® 250 High Throughput Systems
Ambr® 250 High Throughput System - 24 Vessels
Ambr® 250 High Throughput is a multi-parallel bioreactor system that accelerates process development and characterization timelines and reduces costs. It provides efficient scale-down capabilities to rapidly explore a wide range of conditions and strains with scalability to larger bioreactors.
- Item No.:
- 001-8G102-P
- Piece
- 1
Ambr® 250 High Throughput is a multi-parallel bioreactor system that accelerates process development and characterization timelines and reduces costs. It provides efficient scale-down capabilities to rapidly explore a wide range of conditions and strains with scalability to larger bioreactors.
Overview
Specifications
Ambr® 250 High Throughput Generation 2 has been developed with input from major biopharmaceutical companies to enable researchers to perform more bioreactor experiments using less resource. This technology provides a step change in the efficiency of process development laboratories by automating and simplifying the process of setting up and running multiple bioreactor systems while retaining the performance and control systems that are common in standard benchtop bioreactors.
Ambr® 250 High Throughput Generation 2 enhances bioreactor process characterization with a fully continuous gas supply system, better matching large-scale gassing configurations and optimizing process control capability. Fully integrated BioPAT® Viamass enables feedback control based on online capacitance measurement, improving process capability and facilitating scale-down model qualification for both fed batch and intensified processes. A new remote visual monitoring system and a new redesigned & optimized software interface further streamline Ambr® 250 High Throughput user workflows and enhance data integrity support, facilitating both early-stage process development and late stage process characterization, accelerating development timelines and reducing costs.
Applications
-
ApplicationCell Culture
-
Application Area
-
Process optimization
- Process characterization
-
Process optimization
-
Process Step
-
Process Characterization
- Process Development
-
Process Characterization
Dimensions
-
Dimensions4000 × 1150 × 2490 mm
Features
-
Number of Bioreactor Vessels24
General Specifications
-
Impeller Speed100 - 4500 rpm
-
Temperature Range18 - 65°C ± 0.5°C
-
pH Range2.0 - 8.5
Product Information
-
BrandAmbr® 250 High Throughput
-
Impeller Type
-
Pitched blade
- Rushton turbine
-
Pitched blade
-
Pack Size1
Volume
-
Working Volume100 - 200 mL