Ambr® Crossflow - 8 channel system including control station
Study factors for manufacturability
Collect important information about the behaviour of the molecules in downstream processing already in an early stage
Automated, parallel trials
Up to 16 channels can be managed by one control station
Lowest process volumes
Small scale screening with 10 cm² membrane area | 5 mL recirculation volume
Flexibility of two different process scales
Mid-scale screening is also possible with Sartocon® Slice 50 which has 50 cm² membrane area
- Item No.:
- 061-8A61
- Piece
- 1
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Ambr® Crossflow
Ambr® Crossflow provides at early development stages access to molecule behavior under challaging DSP specially UF/DF conditions.
Ambr® Crossflow is a benchtop crossflow system optimised for ultrafiltration and diafiltration applications. It is a small-scale screening system with a minimum recirculation volume of 5 mL and a dedicated new range of Ambr® CF Filter cassettes with 10 cm2 membrane area. Parallel operation is achieved with 4 independent crossflow channels per module, with up to 4 modules managed by one control station. This means Ambr® Crossflow is capable of performing membrane screenings with up to 16 Ambr® CF Filters simultaneously.
Intuitive hardware and software design ensures that the system is quick to set up and easy to use, while full system automation ensures reliable process control and reduced manual intervention.
Learn more at www.sartorius.com/ambr-crossflow
Application Notes
Datasheet
Dimensions
-
Dimensions WxDxH177,8 x 42 x 79,5 cm
Features
-
Including Control StationYes
General Specifications
-
Channels8
-
Pump Output0 – 50 mL/min
Materials of Construction
-
Recirculation VesselPolystyrene (PS)
Operating Conditions
-
Maximum Operating Pressure3 bar (43.5 psi)
-
Minimum Operating Volume5 mL
Product Information
-
BrandAmbr® crossflow
Volumes
-
Recirculation Vessel Volume120 mL
The Ambr® CF Filter is a ready to use, fully disposable 10 cm² crossflow ultrafilter that is designed for high throughput membrane screening and formulation development. The Ambr® CF Filter is available with two membrane materials and in a wide variety of MWCO’s. The Ambr® CF Filter is designed to be used with the Ambr® crossflow system.
The Ambr® CF Filter is a ready to use, fully disposable 10 cm² crossflow ultrafilter that is designed for high throughput membrane screening and formulation development. The Ambr® CF Filter is available with two membrane materials and in a wide variety of MWCO’s. The Ambr® CF Filter is designed to be used with the Ambr® Crossflow system.
The Ambr® CF Filter is a ready to use, fully disposable 10 cm² crossflow ultrafilter that is designed for high throughput membrane screening and formulation development. The Ambr® CF Filter is available with two membrane materials and in a wide variety of MWCO’s. The Ambr® CF Filter is designed to be used with the Ambr® crossflow system.
The Ambr® CF Filter is a ready to use, fully disposable 10 cm² crossflow ultrafilter that is designed for high throughput membrane screening and formulation development. The Ambr® CF Filter is available with two membrane materials and in a wide variety of MWCO’s. The Ambr® CF Filter is designed to be used with the Ambr® Crossflow system.
The Ambr® CF Filter is a ready to use, fully disposable 10 cm² crossflow ultrafilter that is designed for high throughput membrane screening and formulation development. The Ambr® CF Filter is available with two membrane materials and in a wide variety of MWCO’s. The Ambr® CF Filter is designed to be used with the Ambr® Crossflow system.
The Ambr® CF Filter is a ready to use, fully disposable 10 cm² crossflow ultrafilter that is designed for high throughput membrane screening and formulation development. The Ambr® CF Filter is available with two membrane materials and in a wide variety of MWCO’s. The Ambr® CF Filter is designed to be used with the Ambr® Crossflow system.
The Ambr® CF Filter is a ready to use, fully disposable 10 cm² crossflow ultrafilter that is designed for high throughput membrane screening and formulation development. The Ambr® CF Filter is available with two membrane materials and in a wide variety of MWCO’s. The Ambr® CF Filter is designed to be used with the Ambr® Crossflow system.
The Ambr® CF Filter is a ready to use, fully disposable 10 cm² crossflow ultrafilter that is designed for high throughput membrane screening and formulation development. The Ambr® CF Filter is available with two membrane materials and in a wide variety of MWCO’s. The Ambr® CF Filter is designed to be used with the Ambr® Crossflow system.
The Ambr® Crossflow Adapter Kit SC50 enables the use of Sartocon® Slice 50 with Ambr® Crossflow systems from software release R8.29.The reusable adapter kit is designed to accommodate four Sartocon® Slice 50 cassettes by redirecting feed, retentate, and permeate lines to the Sartocon® Slice 50 cassettes instead.