- Shop
- Water Purification
- Pure Water Systems
- Arium® Advance EDI (5 l/h) T Set with Consumables
Arium® Advance EDI (5 l/h) T Set with Consumables
This Arium®Advance EDI Type 2 water system features ion retention at rates of up to 5 L/h. Alternatively a system with up to 10L/h is also available. Directly connected to your potable feed water source, this system consistently delivers quality pure water with a resistivity of 5 to 15 MΩ·cm. Its proprietary, patented electrodeionization technology (EDI) - combined with its intelligent iJust software - optimizes water usage and ensures time- and labor-saving operation. This set already includes all necessary consumalbes.
Equipment supplied:
1x System:
Arium® Advance EDI (H2O-EDI-1-T)
1x Pre-filter:
Pretreatment Cartridge (H2O-CPFAD-1)
1x Softener:
Softener Cartridge (H2O-CSO-1)
Top Features of Arium® Advance EDI
- Easy to navigate touch-based user interface (even with gloves)
- Innovative Bagtank technology eliminates costly cleaning
- Intelligent software
- Article number:
- H2O-EDI-1-T-SET
This Arium®Advance EDI Type 2 water system features ion retention at rates of up to 5 L/h. Alternatively a system with up to 10L/h is also available. Directly connected to your potable feed water source, this system consistently delivers quality pure water with a resistivity of 5 to 15 MΩ·cm. Its proprietary, patented electrodeionization technology (EDI) - combined with its intelligent iJust software - optimizes water usage and ensures time- and labor-saving operation. This set already includes all necessary consumalbes.
Equipment supplied:
1x System:
Arium® Advance EDI (H2O-EDI-1-T)
1x Pre-filter:
Pretreatment Cartridge (H2O-CPFAD-1)
1x Softener:
Softener Cartridge (H2O-CSO-1)
Top Features of Arium® Advance EDI
- Easy to navigate touch-based user interface (even with gloves)
- Innovative Bagtank technology eliminates costly cleaning
- Intelligent software
Overview
Specifications
Choose your Arium® Advance EDI Pure Water Systems
We help expedite your lab water workflows with our easy to use, reliable water purification system. This system makes good use of your valuable water resources by automatically optimizing water usage with its intelligent iJust software. Moreover, the Arium® Advance EDI attains high retention rates of ions while providing an optimum yield of purified water.
Easy, Intuitive Operation
The intuitive, clearly structured user interface eliminates confusion and experimentation. This input method will help you interact with the purification system speedily to help you save time.
Reliable Storage
Water purified by the system is stored in the closed Arium® Bagtank system. This specially designed storage container allows you to store purified water for an extended period without fear of secondary contamination.
Intelligent Software
With built-in iJust software, this system is able to intelligently raise the quality of your purified water. The resourceful software also helps you regulate your water usage.
High-Quality Water
The Arium® Advance EDI Benchtop Type 2 Pure Water Purification System, making use of its proprietary, patented electrodeionization technology, is able to remove oxidants, ions of heavy metals such as lead and suspended particulate matter. This helps the system produce the quality Type 2/pure water. The water produced has a resistivity of 5 to 15 MΩ·cm (0,2 to 0,07µS/cm).
High Ion Retention
The system has a high ion retention rate which leads to the effective removal of dissolved ionic materials in the water. This is evident in the high resistivity and low conductivity of the water purified by the system.
Adaptable
The Arium® Advance EDI Benchtop Type 2 Pure Water Purification System is designed to be adaptable. Depending on the layout, arrangement and space capacity of your lab, it can be mounted on a wall for maximum space-saving or installed on a bench.
Convenient
This system can be connected directly to your source of feed water to provide you with Type 2/pure water whenever you may need it without having to go through unnecessary steps.
Typical Applications for Arium® Advance EDI
- Feed ultrapure water systems
- Feed distilled systems
- Water for Laboratory devices (Autoclaves / Washing Machine etc.)
Applications
-
Application
-
Samples, Buffer and Media
-
pH
-
Chemical analysis and synthesis solutions
-
Feed Lab Water Systems
- ELISA
-
Samples, Buffer and Media
General Specifications
-
Feed Water SourceTap water
Physicochemical Information
-
Rejection Rate of Microorganisms>99 %
Power Requirements
-
Line Voltage100 - 240 V
Product Information
-
BrandArium® Advance EDI
-
Installation OptionBenchtop
-
Pre Treatment Water Consumption1-20 L/day
-
Ultrapure Water ConsumptionN/A
-
Water System TypeType 2 Pure Lab Water System
Product Water Specifications: Type 1 Ultrapure Water
-
Product Water Resistivity (at 25 °C)5 - 15 MΩ × cm
Product Water Specifications: Type 2 Pure Water
-
Production Flow Rate (Type 2)5 L/h
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.