Arium® Distribution Pump 115 VAC

Pump Arium® Bagtank 20 L, 115 VAC, 60 Hz, 1pc
- Item No.:
- H2O-ADP-20-US
- Availability:
- pcs
Added to Shopping Cart
Choose your Lab Water Accessories
Arium® Distribution Pump 115 VAC
Dimensions
-
Cable Length2.0 m
-
Dimensions14.8 × 11 × 23.9 cm
-
Dimensions WxDxH14.8 × 11 × 23.9 cm
General Specifications
-
Flow Rate3 L/min
Power Requirements
-
Line Voltage115 VAC, 60 Hz
-
Power PlugIEC C14 cold device plug
Product Information
-
BrandArium®
-
Pack Size1
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.