Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.
- Shop
- Water Purification
- Ultrapure Water Systems
- Arium® Pro VF T Set with Consumables
Arium® Pro VF T Set with Consumables
The Arium® Pro VF Ultrapure Water Purification System with Integrated UV Lamp & Ultra Filter can be used in analytical labs and/or for critical laboratory applications. The glass display with touch-activated functions, along with intuitive menu navigation, ensures error-free operation, even while you are wearing gloves. This set already includes all necessary consumables.
Equipment supplied:
1x System:
Arium®Pro VF (H2Opro-VF-T)
1x Cartridge:
Analytic Kit (H2O-A-Pack)
1x Final filter:
Sterile Plus (5441307H4--CE)
Top Features of Arium® Pro VF
- Quality ASTM Type 1/ultrapure water
- Glass display with touch-activated functions and intuitive menu navigation (error-free operation even while wearing gloves)
- Item No.:
- H2OPRO-VF-T-SET
The Arium® Pro VF Ultrapure Water Purification System with Integrated UV Lamp & Ultra Filter can be used in analytical labs and/or for critical laboratory applications. The glass display with touch-activated functions, along with intuitive menu navigation, ensures error-free operation, even while you are wearing gloves. This set already includes all necessary consumables.
Equipment supplied:
1x System:
Arium®Pro VF (H2Opro-VF-T)
1x Cartridge:
Analytic Kit (H2O-A-Pack)
1x Final filter:
Sterile Plus (5441307H4--CE)
Top Features of Arium® Pro VF
- Quality ASTM Type 1/ultrapure water
- Glass display with touch-activated functions and intuitive menu navigation (error-free operation even while wearing gloves)
Overview
Specifications
Choose your Arium® Pro Ultrapure Lab Water Systems
The Arium® Pro VF Benchtop Type 1/ultrapure Water Purification System produces ultrapure water for standard, cell culture and chromatographic applications. The quality of the water produced from the system exceeds the specifications for ASTM Type I quality water. This device also lowers the TOC content and removes DNAse/RNAse and endotoxins. Its added features such as the UV lamp and built-in ultrafilter make this possible. On top of that the Arium® Pro VF is available with an integrated, real-time TOC monitor.
Applications
The Arium® Pro VF incorporates a UV lamp and ultrafilter into one system and produces ultrapure water that can be used for general, critical analytical and critical life-science applications.
Typical Applications for the Arium® Pro VF
- Chromatography Electrophoresis HPLC IVF (In Vitro Fertilization)
- Molecular biology
- Cell Cultivation
- RNA|DNA purification
- Reagent production
- PCR
- GC-MS, AAS, ICP-MS
- TOC analysis
- Endotoxin analysis
- Immunocytochemistry
- Photometry
Applications
-
Application
-
Buffer & Media
-
Preparation of Reagents
-
Histology
-
ELISA
-
AAS
-
Photometry
-
TOC-Analysis
-
GC-MS
-
IC
-
HPLC/UHPLC
-
Immunocytochemistry
-
Blotting
- Cell Culture
-
Buffer & Media
Biological Information
-
Bacteria< 0.001 CFU/mL
Features
-
TOC MonitorNo
-
UV SourceYes
General Specifications
-
Feed Water Source
-
Distilled water
-
DI
-
RO
- EDI
-
Distilled water
Physicochemical Information
-
Conductivity (µS/cm)0,055 µS/cm
-
Endotoxin< 0.001 EU/mL
Power Requirements
-
Line Voltage100 - 240 V
Product Information
-
BrandArium® pro
-
Installation OptionBenchtop
-
Ultrapure Water Consumption40-100 L/day
-
Water System TypeType 1 Ultrapure Lab Water System
Product Water Specifications: Type 1 Ultrapure Water
-
Particles (at 0.2 µm)No particles > 0.22 μm
-
Product Water Resistivity (at 25 °C)18.2 MΩ × cm
-
TOC Level (depending on feed water)≤ 2 ppb (ASTM Type I)
-
Water Dispensing Flow Rate (Type 1)1.7 L/min
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.