Bar code scanner

Bar code scanner PS/2
Barcode scanner with connecting cable, 120 mm reading range
- Item No.:
- YBR03PS2
- Piece
- 1
Added to Shopping Cart
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Lab Balance Accessories
Bar code scanner with PS/2 connector, 120mm scanning width
Dimensions
-
Dimensions173 mm × 71 mm × 92 mm