Basic OEM - Weigh Cell with Internal Calibration, WZA215-LC
Capacity: 210 g
Readability: 0.01 mg
Preload min.: 13.5 ± 0.5 g
The Basic series focus just on the essentials. Sartorius provides the mechanical and electronic solution. These weighing devices should be integrated by the system provider to overcome the influences of the ambient conditions.
- Item No.:
- WZA215-LC
- Availability:
- pcs
- Piece
- 1
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Semi Micro | Micro Weighing Cells
The weigh cell consist of two parts:
- A monolithic weighing system with a protective aluminium housing
- Aluminium E-Box with all electronic parts fix to a metal board
- An optional display is available
- Force compensation technology weighing system offers a full range 210g with a readability of 0.01 mg
- Application related weigh pan design
- Integrated weigh pan overload protection
- Possibility for under floor weighing
- Fast warm-up by separation of weighing system and electronics
- Internal calibration weight for easy checks in automated environments
- Flexible interconnection on standard connectors
- USB/RS232C interface for configuration, data transfer and internal calibration
- Optional PC-software with menu setting, weigh data display and internal calibration functions
Features
-
Repeatability≤± 0.02 mg
-
Scale Interval0.01 mg
Operating Conditions
-
Maximum Weighing Capacity210 g
-
Preload13.5 ± 0.5 g
Product Information
-
Pack Size1
Large, high-contrast liquid-crystal display, easy-to-understand menu guidance with short text prompts; clearly structured keys for precise activation of functions. It offers the optimal basis for users who need to weigh with the highest accuracy, but have lower needs in terms of complexity of a weighing process and in data management.
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.