Biosafe® Rapid Transfer Port - 110 mm - Inside Right Opening

The Biosafe® 110 mm Rapid Transfer Ports offers reliable and easy-to-use solutions for the secure transfer of components and fluids.

Opening
Lever Type
Item No.: 
FAA109722
Piece
1
Login for price
*Custom/bulk order quotes are provided within 72 hours of request.
Biosafe® Rapid Transfer Port - 110 mm - Inside Right Opening
Biosafe® Rapid Transfer Port - 110 mm - Inside Right Opening

The Biosafe® 110 mm Rapid Transfer Ports offers reliable and easy-to-use solutions for the secure transfer of components and fluids.

Item No.:
FAA109722
Number of pieces
1

Overview

Specifications

The Biosafe® 110 mm Rapid transfer ports offers reliable and easy-to-use solutions for the secure transfer of components and fluids while maintaining the integrity of the critical area (e.g., isolators, RABS and cleanrooms).

Biosafe® Rapid Transfer Ports can be used for any component or fluid transfer, such as:

  • Transfer into isolators or RABS (entry of final filling set, entry of stoppers, and removal of QC plate, tools, and waste).
  • Transfer of large volume support solutions held in lower classified environments to higher classification process zones (such as media feed to N-2 | N-1 | bioreactor, buffer feed to chromatography columns, or transfer out of high classified zone for post-viral area or final filling).

Biosafe® 110 mm Ports are used with the range of Biosafe® Beta-bag and the Biosafe® RAFT System (Rapid Aseptic Fluid Transfer).

Biosafe® 110mm beta-bags are designed to accommodate the chosen sterilization method for the components to be used, taking also into account process needs related to component management: whether in-house or by the component supplier of your choice.

Note: For Biosafe® 110 mm Port, you can choose to have the monolever on the right of the port or at 90° compared to the port.

Enhanced Sterility Assurance in Aseptic Processing

  • Offers a contained and single-use technology for reliable aseptic transfer.
  • Limits the number and complexity of personnel interventions in the aseptic processing area.
  • Offers a completely closed aseptic process.

Reliable Processing of Potent Drugs

  • Maintains the barrier integrity of RABS and isolators and security of operators

Ease-of-Use

  • The magnet on the port allows easy centering and secure docking of the Biosafe® 110 bottle-shaped bags.

Process Reliability and Maximum Robustness

  • Mechanical interlock securities prevent door opening when a Biosafe® 110 bottle-shaped bag is not connected or from disconnecting a bag if the Biosafe® 110 port is not closed.
  • The Biosafe® 110 bottle-shaped bags feature an over molding of the Biosafe® film onto the connector flange, ensuring high robustness of the resulting final product.

Flexible Portfolio

  • The range of Biosafe® 110 systems is designed to best fit a variety of applications while ensuring a high level of containment.
  • Biosafe® is a unique magnetic technology for the aseptic transfer of components and fluids.

Simplified Maintenance and Sterilization

  • When connected to the Biosafe® 110 port, the dummy service connector facilitates the sterilization of the critical area, the inner side of the Biosafe® 110 port and maintenance operations.

Proven Containment

  • Biosafe® 110 ports and connectors are leak tested during production.

Practical and Economical Benefits

  • The Biosafe® 110 bags eliminate cleaning and sterilization required for traditional transfer containers.
  • The RAFT System simplifies facility layout and reduces higher classification cleanroom area by keeping large volume support solutions outside the cleanroom.

Applications

  • Application Area
    Final filling
  • Process Step
    • Drug Product Formulation
    • Drug Product Final Filling
    • Drug Substance Purification
    • Cell Harvest & Downstream Processing Intermediates

Connections (Physical)

  • Lever Type
    Side Lever
  • Port Diameter
    110 mm

Dimensions

  • Wall thickness requirement for installation
    2 - 8 mm / 0.08 - 0.31"

General Specifications

  • Opening
    Inside right

Materials of Construction

  • Materials of Construction
    • Stainless steel
    • Polyethylene terephthalate (PET)
    • Silicone/EPDM for gaskets

Product Information

  • Brand
    Biosafe®
  • Pack Size
    1