Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Microbiological Testing
- Filtration Units
- Biosart® 100 Monitors, 0.45µm Packaged in One Tray Sterile Filtration Monitors, 100ml
Biosart® 100 Monitors, 0.45µm Packaged in One Tray Sterile Filtration Monitors, 100ml
The Biosart® 100 Monitors were designed for easy, reliable detection of microorganisms in liquids.
Top Features of Biosart® 100 Monitors
- Ready to use and completely disposable (autoclavable)
- Eliminates the need of membrane manipulation
- High flow rate and high total throughput
Popular Applications for Biosart® 100 Monitors
- Microbiological applications: utilize single-use monitors for detection and enumeration of potentially present microorganisms in liquids
- Food and Beverage quality control (QC)
- Cosmetics, pharmaceutical testing
- Item No.:
- 16401-47-06-V--K
- Availability:
- For more information please log in
- Est. delivery date:
- For more information please log in
The Biosart® 100 Monitors were designed for easy, reliable detection of microorganisms in liquids.
Top Features of Biosart® 100 Monitors
- Ready to use and completely disposable (autoclavable)
- Eliminates the need of membrane manipulation
- High flow rate and high total throughput
Popular Applications for Biosart® 100 Monitors
- Microbiological applications: utilize single-use monitors for detection and enumeration of potentially present microorganisms in liquids
- Food and Beverage quality control (QC)
- Cosmetics, pharmaceutical testing
Overview
Specifications
Choose your Biosart® 100 Monitors
Biosart® 100 Monitors are sterile disposables designed for the reliable detection and enumeration of potentially present microorganisms in cosmetics, foods, beverages, water, pharmaceuticals and other liquids. The quality control in this range of products is critical, and as demands increase across all industries, the need for a reliable detection option only increases. Utilize these proven monitors for reliable microbiological applications.
Analysis of Large and Small Volumes
The major application for the Biosart® 100 Monitors is the microbiological analysis of relatively large sample volumes that have a low number of microbes, with membrane filtration being an essential step. Trace amounts of microbes can be extremely detrimental. In addition, these monitors are further suitable for testing smaller volumes by placing a sample in a few mL of sterile physiological NaCl solution. These monitors are sterile disposables consisting of an incorporated membrane filter and cellulose pad.
Optimized Design of Monitors
Biosart® 100 Monitors are ready-to-use filter units designed to be placed at the bases of a vacuum manifold. They help to ensure the identification of all colonies. These monitors come with a cellulose nitrate membrane, a material that assures effective retention with high flow rates and optimum colony growth. Printed grid lines make counting easier, especially for higher bacteria counts and for micro-colonies, but do not influence growth.
Ready for Immediate Use
Biosart® 100 Monitors are ready to connect and easy to use, designed with practical handling in mind. There is a minimal amount of equipment required and minimal hands-on procedure. Take advantage of this ease of use, high flow rates, high total throughputs, and obtain consistently reliable results. You will be confident with the use of these monitors, validated and ready for use to ensure you identify all potential colonies in your sample.
Accessories Information
-
AdapterPolyethylene
Applications
-
ApplicationMicrobial Enumeration
-
Application AreaBioburden/Microbial enumeration
-
IndustryFood & Beverage
-
MarketEnvironmental
-
UsageSingle-use
Compliance Information
-
Lot CertificatesRecovery rate, sterility and specifications
Connections (Physical)
-
Outlet6.5 x 1.5 mm
Dimensions
-
Dimensions WxDxH350 × 220 × 170 mm
-
Filter Diameter⌀ 47 mm
-
Filtration Area14.5 cm²
Features
-
Device/Instrument CompatibilityMicrosart Manifolds
-
High FlowNo
General Specifications
-
Culture MediaN/A
-
Fixed MembraneNo
-
Membrane Color | Grid Colorwhite | black
Materials of Construction
-
Filter MaterialCellulose Nitrate (CN)
-
Funnel MaterialPolystyrene
-
Housing MaterialPolystyrene (PS)
-
Membrane MaterialCellulose Nitrate (CN, Cellulose Mixed Ester)
-
PadCellulose
-
PlugPolyethylene (PE)
Physicochemical Information
-
Pore Size0.45 µm
Product Information
-
BrandBiosart® 100
-
Media FormatLiquid Media
-
Pack Size48
-
Package TypeBulk
-
Packaging2 layers of 24
-
TypeConsumables
Sterility/Purity
-
Delivery ConditionSterile
Volume
-
Volume100 mL
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.