Blotting Paper / Grade BF 2 / 460 × 570 mm Sheets

This highly pure paper grade is not only ideal for blotting and chromatography, but also for a wide range of absorption applications like those common in the life sciences and diagnostics.

Price (USD)
$433.00
Article number: 
FT-2-519-460570N
Pieces
100
*Custom/bulk order quotes are provided within 24 hours of request.
Blotting Paper / Grade BF 2 / 460 × 570 mm Sheets
Blotting Paper / Grade BF 2 / 460 × 570 mm Sheets

This highly pure paper grade is not only ideal for blotting and chromatography, but also for a wide range of absorption applications like those common in the life sciences and diagnostics.

Price (USD):
$433.00
Item No.:
FT-2-519-460570N
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
100

Overview

Specifications

This highly pure paper grade is not only ideal for blotting and chromatography, but also for a wide range of absorption applications like those common in the life sciences and diagnostics.

Applications

  • Application
    Blotting

Dimensions

  • Dimensions
    460 × 570 mm
  • Filter Diameter
    N/A

General Specifications

  • Capillary Rise / 10 Minutes
    70 mm
  • Capillary Rise / 30 Minutes
    115 mm
  • Filter Format
    Sheets
  • Filter Paper/Membrane Color
    White
  • Grade
    BF 2
  • Thickness
    0.35 mm

Materials of Construction

  • Filter Material
    Cotton Linters (> 98 % alpha-cellulose)
  • Membrane Material
    N/A

Physicochemical Information

  • Pore Size
    N/A
  • Retention Rate
    N/A

Product Information

  • Filter Type
    Blotting Papers
  • Pack Size
    100
  • Packaging
    Non-sterile, bulk packed

Weight

  • Basis Weight
    195 g/m²

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.