Individual F1 weights from 1g to 50 kg. Material: special steel, highly polished, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant, up to 20 g in plastic case, from 50 g in wooden case.
Item No.: 
YCW5138-02
Piece
1
*Custom/bulk order quotes are provided within 24 hours of request.
Calibration Weight
Calibration Weight
Individual F1 weights from 1g to 50 kg. Material: special steel, highly polished, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant, up to 20 g in plastic case, from 50 g in wooden case.
Item No.:
YCW5138-02
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
1

Overview

Specifications

Individual F1 weights from 1g to 50 kg. Material: special steel, highly polished, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant, up to 20 g in plastic case, from 50 g in wooden case.
  • Packaging of the weights: from 1 g up to 20 g in a plastic case; from 50 g up to 500 g in a wooden case, from 1 kg an up, additionally supplied with gloves

Cylindrical weight 100 g, F1, with DAkkS- Certificate

Certificates

  • DAkkS Certificate
    Yes

Classifications

  • Accuracy Class acc. to OIML R111
    F1
  • Denomination
    F1

Features

  • Laser Marking
    Yes

General Specifications

  • Surface Finish
    High Gloss Polished

Physicochemical Information

  • Density
    7,950 kg/m³
  • Magnetism
    < 25 µT

Product Information

  • Nominal Mass Value
    100 g
  • Number of Single Weights
    1
  • Packaging
    in a plastic screw box
  • Product Line
    Reference Line

Weight

  • Susceptibility
    < 0.2
  • Total Weight
    100 g

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.