Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

Cylindrical weights from 100 g to 10 kg, material: special steel, highly polished, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant, in plastic case,
Item No.: 
YCW6548-02
Piece
1
*Custom/bulk order quotes are provided within 24 hours of request.
Calibration Weight
Calibration Weight
Cylindrical weights from 100 g to 10 kg, material: special steel, highly polished, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant, in plastic case,
Item No.:
YCW6548-02
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
1

Overview

Specifications

Cylindrical weights from 100 g to 10 kg, material: special steel, highly polished, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant, up to 1 kg in plastic case, from 5 kg in wooden case.

Cylindrical weight 5 kg, F2, with DAkkS- Certificate

Certificates

  • DAkkS Certificate
    Yes

Classifications

  • Accuracy Class acc. to OIML R111
    F2
  • Denomination
    F2

Features

  • Laser Marking
    Yes

General Specifications

  • Surface Finish
    High Gloss Polished

Physicochemical Information

  • Density
    7,950 kg/m³
  • Magnetism
    < 80 µT

Product Information

  • Nominal Mass Value
    5 kg
  • Number of Single Weights
    1
  • Packaging
    in a plastic screw box
  • Product Line
    Reference Line

Weight

  • Susceptibility
    < 0.8
  • Total Weight
    5 kg

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.