CellCelector Flex Instrument
Top Features of CellCelector Flex Configuration
- Automated – automate manual and tedious cell isolation procedures
- Flexible – configure the system to meet your needs
- Gentle – preserve morphology and viability of your biological samples during isolation procedure
Top Applications of CellCelector Flex Configuration
- Cell line development
- Antibody screening
- Stem cell colony isolation
- Item No.:
- CC1314
Choose your CellCelector Instruments
The CellCelector Flex platform is an automated system that enables users to identify, select, and isolate cells and cellular structures on a single platform. Due to its highly configurable nature, the CellCelector platform can support a variety of cell isolation needs, including single cells, clusters, spheroids, and organoids, as well as single-cell clones and adherent colonies.
Automated
The CellCelector Flex system offers fully automated workflows for cell isolation, drastically increasing throughput and reproducibility while reducing laborious manual procedures. During each step of the workflow, data is automatically recorded to ensure proper documentation.
Flexible
The CellCelector platform is highly configurable to support a wide range of applications. Users can choose from various objectives, excitation sources, source and destination vessel adapters, and robotic arms for extended application support.
Gentle
The isolation of cells and cellular structures is performed using a non-invasive mechanical aspiration process. The isolation and deposition parameters can be easily adjusted to ensure the successful retrieval of various biological structures while preserving cell viability and structural morphology.
Applications
-
Application
-
Single cell picking
-
Single cell cloning
-
Secretion assay
-
Rare cell isolation
-
Circulating tumor cell isolation
-
Antibody Discovery
-
Cell Line Development
-
Cell isolation form tissue
-
Adherent colony picking
-
Stem cell colony picking
-
iPSC development
-
Organoid isolation
-
Spheroid isolation
-
Clone isolation from semi-solid media
- Hybridoma isolation
-
Single cell picking
Features
-
Total Fluorescence Channelsup to 14
General Specifications
-
Exchangeable picking modules3
-
Excitation sourcesup to 5
-
Objective capacityup to 6
-
Objectives1.25x - 40x
Operating Conditions
-
Operating Conditions - Temperature10 – 40 °C
-
Relative Humidity30% - 85% non-condensing
Power Requirements
-
Line Voltage115 - 230 V / 50 Hz
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.