Choose your CellCelector
Aseptic sampling is a principal component of an effective microbial control program. Samples collected with TakeOne® solutions are used to measure critical purity attributes, such as bioburden and endotoxin levels, as well as important process parameters, such as metabolites, nutrients, osmolality, pH and more. TakeOne® aseptic sampling solutions have been designed to integrate seamlessly with stainless steel or single-use processes. Our family of collection containers connect directly to single-use assemblies and systems via aseptic connectors or weldable TPE tubing, such as Tuflux® TPE and are suitable for everything from traditional biopharmaceutical sampling to advanced cell and gene therapies for regenerative medicines.
Plan for Adaptability with TakeOne® Flex. An ideal solution that allows you to react quickly on demand.
Our modular sampling solutions ease handling of complex process equipment and allow for variability with point-of-use connections. This provides the highest degree of flexibility and adaptability for sampling and small-volume fluid handling.
Application Notes
Datasheet
Technical Note
Applications
-
Application AreaAseptic sampling
-
Process Step
-
Cell Harvest & Downstream Processing Intermediates
-
Drug Substance Purification
-
Drug Product Formulation
-
Buffer Preparation
- Media Preparation
-
Cell Harvest & Downstream Processing Intermediates
Connections (Physical)
-
Connector InletAseptiQuik® S
-
Container OutletBenchmark™
-
Container Tubing Line FormatAseptiQuik® S - 1/8" × 1/4" Length 6" Quickseal® at 3"
-
Disconnection MethodQuickseal®
-
Sampling Lines1
General Specifications
-
TubingTPE (C-Flex®)
Materials of Construction
-
Tubing MaterialSynthetic Thermoplastic Elastomer
Product Information
-
BrandTakeOne® Flex
-
Container FormatBag
-
Container Type1000 mL Flexboy® bag
-
Number of Containers1
Sterility/Purity
-
Delivery ConditionSterile
The Quickseal® protective caps can be installed after collars are cut. The caps are made from flexible and durable silicone. They are suitable for a wide range of temperatures.
Web prices – only available through online purchase
The Quickseal® cutting tools were designed for single-person operation with reliability, simplicity, and portability in mind.
- The manually operated tool works on tubing up to 1/4" (6.4 mm) outer diameter
- The battery-operated tool works on tubing up to 1.125" (28.6 mm) outer diameter
25mm TakeOne® device body with 3 x AseptiQuik® connectors for Ingold® style ports
1.5" TakeOne® device body with 3 x AseptiQuik® connectors for sanitary ports
25mm TakeOne® device body with 3 x AseptiQuik® connectors for Ingold® style ports
2" TakeOne® device body with 5 x AseptiQuik® connectors for sanitary ports
1.5" TakeOne® device body with 5 x AseptiQuik® connectors for sanitary ports
1.5" TakeOne® device body with 5 x AseptiQuik® connectors for sanitary ports
2" TakeOne® device body with 9 x AseptiQuik® connectors for sanitary ports
1.5" TakeOne® device body with 3 x AseptiQuik® connectors for sanitary ports
2" TakeOne® device body with 5 x AseptiQuik® connectors for sanitary ports
2" TakeOne® device body with 9 x AseptiQuik® connectors for sanitary ports