Cellulose Acetate (CA) Membrane Filter
Cellulose acetat membranes combine high flow rates and thermal stability with very low adsorption characteristics and are therefore excellently suited for use in pressure filtration devices.
- Price (USD):
- $183.00
- Item No.:
- 11106--47----ACN
- Availability:
- pcs
- Pieces
- 100
Choose your Cellulose Acetate Membrane Filters
Cellulose acetate, type 111, 0.45µm, white,47 mm, 100 membranes per box
Applications
-
ApplicationMicrobial Enumeration
-
Application AreaBioburden/Microbial enumeration
-
IndustryFood & Beverage
-
MarketEnvironmental/Water Testing
Dimensions
-
Filter Diameter⌀ 47 mm
-
Hydrophobic EdgeNone
-
Membrane Thickness120 µm
General Specifications
-
AdsorptionBSA <10 µg/cm²
-
Culture MediaN/A
-
Flow Rate≥65 mL/min/cm²/bar (Water)
-
Membrane Color | Grid Colorwhite (w/o grid)
Materials of Construction
-
Filter MaterialCellulose Acetate (CA)
-
Membrane MaterialCellulose Acetate (CA)
Physicochemical Information
-
Bubble Point≥ 2 bar
-
Burst Pressure≥ 0.4 bar
-
Pore Size0.45 µm
-
WettabilityHydrophilic
Product Information
-
Pack Size100
-
Package TypeIndividually Packed
-
PackagingSterile, individually packed
-
TypeConsumables
Sterility/Purity
-
Delivery ConditionSterile
Usage Protocols
-
Sterilization Procedures
-
By autoclaving at 121 °C or 134 °C
- Ethylene oxide
-
By autoclaving at 121 °C or 134 °C
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.