Our eShop will be on maintenance on November 21st 2026 from 2:00 PM until 8:15 PM CET. Please note that during this time the eShop will be available with limited functionality only.

Cellulose Nitrate (CN) Membrane Filter

Single packed or dispenser-ready sterile membranes can be used for colony counting, particle testing, microscopy and sterility testing. The membrane filters are made of cellulose nitrate (cellulose mixed ester), cellulose acetate or regenerated cellulose. Choose between gridded or non-gridded single packed sterile membranes, either with or without hydrophobic edge.

Price (USD)
$350.00
Article number: 
11303--47----ACN
Pieces
100
*Custom/bulk order quotes are provided within 24 hours of request.
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter

Single packed or dispenser-ready sterile membranes can be used for colony counting, particle testing, microscopy and sterility testing. The membrane filters are made of cellulose nitrate (cellulose mixed ester), cellulose acetate or regenerated cellulose. Choose between gridded or non-gridded single packed sterile membranes, either with or without hydrophobic edge.

Price (USD):
$350.00
Item No.:
11303--47----ACN
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
100

Overview

Specifications

Cellulose nitrate, type 113, 1.2µm, white,47 mm, 100 membranes per box

Sterile, gridded membrane filters are widely used for routine microbiological quality control due to the benefits they offer. Whether single-packed or dispenser-ready, the membrane filters are ready-to-use and each filter is individually packed, offering highest security whilst saving preparatory time. Each individual envelope is marked with the filter identification and lot number.

The membrane filters are available in different pore sizes and three different material types. Cellulose nitrate filters (mixed cellulose ester) contain a mixture of cellulose nitrate and cellulose acetate, a material which assures effective retention combined with high flow rates and optimal colony growth. Cellulose acetate combines high flow rates and thermal stability with very low adsorption characteristics. The various filter colors allow the best possible contrast to the colonies for easy and reliable quantification and identification.

  • Outstanding recovery rates for microorganisms
  • 0.45 µm filters acc. to ISO 7704
  • High flow membranes available
  • Three different colors
  • Various pore sizes
  • Certified quality
  • Gamma irradiated at 25 kGray
  • The membrane filters are in accordance with the following norms: ISO 7704, ISO 7899-2, ISO 8199, ISO 9308-1 and EN 12780.

Applications

  • Application
    Microbial Enumeration
  • Application Area
    Bioburden/Microbial enumeration
  • Industry
    Food & Beverage
  • Market
    Environmental/Water Testing

Dimensions

  • Filter Diameter
    ⌀ 47 mm
  • Hydrophobic Edge
    None

Features

  • High Flow
    No

General Specifications

  • Culture Media
    N/A
  • Membrane Color | Grid Color
    white (w/o grid)

Materials of Construction

  • Filter Material
    Cellulose Nitrate (CN)
  • Membrane Material
    Cellulose Nitrate (CN, Cellulose Mixed Ester)

Physicochemical Information

  • Pore Size
    1.2 µm
  • Wettability
    Hydrophilic

Product Information

  • Pack Size
    100
  • Package Type
    Individually Packed
  • Packaging
    Sterile, individually packed
  • Type
    Consumables

Sterility/Purity

  • Delivery Condition
    Sterile

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.