Cellulose Nitrate (CN) Membrane Filter
Microsart® e.motion membrane filters for colony counting, particle testing and microscopy. The membrane filters, specifically designed for use in the Microsart® e.motion dispenser, are individually sterile-sealed in a format packaged on a pleated band, without protective paper. The special pleating of the band of membrane filters ensures that they are perfectly flat when dispensed. The membrane filters can also be used with Sartorius nutrient pad sets.
- Price (USD):
- $253.00
- Item No.:
- 11403Z-47----SCM
- Availability:
- pcs
- Pieces
- 300
Choose your Microsart® e.motion Membrane Filters
The Microsart® e.motion membrane filters are suitable for the use with the Microsart® e.motion dispenser. The filters are individually sterile-sealed on a band without any protective paper. The special pleating as well as the shape of the sealing of the band of membrane filters ensures a perfectly flat and uniform dispensing of the individual membrane filters.
The Microsart®e.motion membrane filters are also ideal for all users of the Sartorius Nutrient Pad Sets: most of the NPS types are available with Microsart®e.motion membrane filters.
- Outstanding recovery rates for microorganisms
- 0.45 µm are acc. to ISO 7704
- Multi-fit: Fits into other dispensers
- Protective paper-free
- Packaged on a special pleated band
- Product data is printed on individual envelopes
- High flow membranes
- Gamma irradiated, 25 kGray
Applications
-
ApplicationMicrobial Enumeration
-
Application AreaBioburden/Microbial enumeration
-
Industry
-
Pharma / Biotech
- Food & Beverage
-
Pharma / Biotech
-
MarketEnvironmental/Water Testing
Dimensions
-
Filter Diameter⌀ 47 mm
-
Membrane Thickness115 – 145 µm
Features
-
High FlowNo
General Specifications
-
Culture MediaN/A
-
Membrane Color | Grid Colorwhite | black
Materials of Construction
-
Filter MaterialCellulose Nitrate (CN)
-
Membrane MaterialCellulose Nitrate (CN, Cellulose Mixed Ester)
Operating Conditions
-
Thermal Resistance130 °C max.
Physicochemical Information
-
Chemical CompatibilityAqueous solutions (pH 4-8), hydrocarbons and several other organic solvents
-
Pore Size1.2 µm
-
WettabilityHydrophilic
Product Information
-
BrandMicrosart® e.motion
-
Pack Size300
-
Package TypeDispenser Ready
-
TypeConsumables
Sterility/Purity
-
Delivery ConditionSterile
-
Sterilization MethodGamma irradiation
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.