Cellulose Nitrate (CN) Membrane Filter

The non-sterile membrane filters are made of cellulose nitrate (cellulose mixed ester), cellulose acetate or regenerated cellulose. They can be used for colony counting, particle testing and microscopy. Choose between gridded or non-gridded, membranes, either with or without hydrophobic edge.

Price (USD)
$255.00
Item No.: 
13101--47------N
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Pieces
100
*Custom/bulk order quotes are provided within 24 hours of request.
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter

The non-sterile membrane filters are made of cellulose nitrate (cellulose mixed ester), cellulose acetate or regenerated cellulose. They can be used for colony counting, particle testing and microscopy. Choose between gridded or non-gridded, membranes, either with or without hydrophobic edge.

Price (USD):
$255.00
Item No.:
13101--47------N
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
100

Overview

Specifications

Cellulose nitrate, type 131, 8µm, white|black, 3mm hydroph.,47 mm, 100 membranes per box

Non-sterile, gridded membrane filters can be used for colony counting, particle testing and microscopy. Before usage, the filters first need to be sterilized (e.g. by autoclaving at 121°C). The membrane filters are available in different pore sizes and three different material types. Cellulose nitrate filters (mixed cellulose ester) contain a mixture of cellulose nitrate and cellulose acetate, which assures effective retention combined with high flow rates and optimal colony growth. Cellulose acetate combines high flow rates and thermal stability with very low adsorption characteristics. The various filter colors allow the best possible contrast to the colonies or particles for easy and reliable quantification and identification.

  • High flow membranes
  • Three different colors
  • The membrane filters are in accordance with the following norms: ISO 7704, ISO 7899-2, ISO 8199, ISO 9308-1 and EN 12780.

Applications

  • Application
    Microbial Enumeration
  • Application Area
    Bioburden/Microbial enumeration
  • Industry
    Food & Beverage
  • Market
    Environmental/Water Testing

Dimensions

  • Filter Diameter
    ⌀ 47 mm
  • Hydrophobic Edge
    3 mm
  • Membrane Thickness
    115 – 145 µm

General Specifications

  • Culture Media
    N/A
  • Membrane Color | Grid Color
    white | black

Materials of Construction

  • Filter Material
    Cellulose Nitrate (CN)
  • Membrane Material
    Cellulose Nitrate (CN, Cellulose Mixed Ester)

Physicochemical Information

  • Pore Size
    8 µm
  • Wettability
    Hydrophilic

Product Information

  • Pack Size
    100
  • Package Type
    Bulk
  • Type
    Consumables

Sterility/Purity

  • Delivery Condition
    Non-Sterile

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.