Cellulose Nitrate (CN) Membrane Filter

Microsart® e.motion membrane filters for colony counting, particle testing and microscopy. The membrane filters, specifically designed for use in the Microsart® e.motion dispenser, are individually sterile-sealed in a format packaged on a pleated band, without protective paper. The special pleating of the band of membrane filters ensures that they are perfectly flat when dispensed. The membrane filters can also be used with Sartorius nutrient pad sets.

Price (USD):
$253.00
Item No.: 
13906Z-50----SCM
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Pieces
300
*Custom/bulk order quotes are provided within 24 hours of request.
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter

Microsart® e.motion membrane filters for colony counting, particle testing and microscopy. The membrane filters, specifically designed for use in the Microsart® e.motion dispenser, are individually sterile-sealed in a format packaged on a pleated band, without protective paper. The special pleating of the band of membrane filters ensures that they are perfectly flat when dispensed. The membrane filters can also be used with Sartorius nutrient pad sets.

Price (USD):
$253.00
Item No.:
13906Z-50----SCM
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
300

Overview

Specifications

Microsart® e.motion Membrane Filters

Applications

  • Application
    Microbial Enumeration
  • Application Area
    Bioburden/Microbial enumeration
  • Industry
    • Food & Beverage
    • Pharma / Biotech
  • Market
    Environmental/Water Testing

Dimensions

  • Filter Diameter
    ⌀ 50 mm
  • Membrane Thickness
    115 – 145 µm

Features

  • High Flow
    No

General Specifications

  • Culture Media
    N/A
  • Membrane Color | Grid Color
    white | green

Materials of Construction

  • Filter Material
    Cellulose Nitrate (CN)
  • Membrane Material
    Cellulose Nitrate (CN, Cellulose Mixed Ester)

Operating Conditions

  • Thermal Resistance
    130 °C max.

Physicochemical Information

  • Chemical Compatibility
    Aqueous solutions (pH 4-8), hydrocarbons and several other organic solvents
  • Pore Size
    0.45 µm
  • Wettability
    Hydrophilic

Product Information

  • Brand
    Microsart® e.motion
  • Pack Size
    300
  • Package Type
    Dispenser Ready
  • Type
    Consumables

Sterility/Purity

  • Delivery Condition
    Sterile
  • Sterilization Method
    Gamma irradiation

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.