- Shop
- Frozen Storage & Shipping
- Celsius® Commercial Scale Solutions
- Celsius® FFT
- Celsius® FFT 75 L | Sample Bag Cover
Celsius® FFT 75 L | Sample Bag Cover
Keep your samples safe with the Celsius® FFT 75 L Sample Bag Cover. Designed for easy attachment to Celsius®FFT 75 L container, it ensures traceability and protection of your sample throughout the entire product lifecycle.
- Price (USD)
- $103.00
- Article number:
- FZA311640
- Piece
- 1
- Qty. Graduation
- 20
Celsius® FFT 75 L | Sample Bag Cover
Keep your samples safe with the Celsius® FFT 75 L Sample Bag Cover. Designed for easy attachment to Celsius®FFT 75 L container, it ensures traceability and protection of your sample throughout the entire product lifecycle.
Price (USD):
$103.00
Overview
Specifications
Choose your Celsius® FFT|FFTp Bags with Safecore™ Technology
Rigid transparent plastic pouch that can contain Celsius® Pak (30 or 100 mL). Design to be attached to Celsius® FFT container to hold these filled sample bag with representative sample of the container content during its life cycle.
Applications
-
Application AreaFrozen storage & shipping
-
Process Step
-
Cell Harvest & Downstream Processing Intermediates
-
Drug Substance Purification
-
Drug Product Formulation
-
Bulk Drug Substance Freezing and Thawing
- Process Intermediates Freezing and Thawing
-
Cell Harvest & Downstream Processing Intermediates
Dimensions
-
Dimensions WxDxH708.5 × 265 × 13.7 mm (27.9" × 10.4" × 0.5")
Features
-
Load Capacity
-
1x Celsius® Pak 30 mL
- 1 x Celsius® Pak 100 mL
-
1x Celsius® Pak 30 mL
General Specifications
-
Designbag-in-plates cassette
-
Temperature Range-80 °C - + 35 °C
Materials of Construction
-
Film MaterialFilm S71: Ethylene-vinyl acetate (EVA)
-
Materials of ConstructionPolyester
Product Information
-
BrandCelsius® FFT with Safecore™ Technology
-
Freezer TechnologyConventional and Blast Freezers
-
Pack Size20
Sterility/Purity
-
Delivery ConditionSterile
Volume
-
Volume75 L