Our eShop will be on maintenance on November 21st 2026 from 2:00 PM until 8:15 PM CET. Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Frozen Storage & Shipping
- Celsius® Commercial Scale Solutions
- Celsius® FFT
- Celsius® FFT 75 L | Thermal Sensor
Celsius® FFT 75 L | Thermal Sensor
Monitor your freezing and thawing processes with Celsius® FFT Freezer thanks to the Celsius® FFT 75 L | Thermal Sensor.
- Article number:
- FZA311641
- Piece
- 1
- Qty. Graduation
- 8
Celsius® FFT 75 L | Thermal Sensor
Monitor your freezing and thawing processes with Celsius® FFT Freezer thanks to the Celsius® FFT 75 L | Thermal Sensor.
Overview
Specifications
Choose your Celsius® FFT|FFTp Bags with Safecore™ Technology
Can be attached to Celsius® FFT 75 L container to monitor temperature during freezing and thawing processes into Celsius® FFT Freeze.
Applications
-
Application AreaFrozen storage & shipping
-
Process Step
-
Cell Harvest & Downstream Processing Intermediates
-
Drug Substance Purification
-
Drug Product Formulation
-
Bulk Drug Substance Freezing and Thawing
- Process Intermediates Freezing and Thawing
-
Cell Harvest & Downstream Processing Intermediates
Dimensions
-
Dimensions WxDxH360 × 200 × 12.5 mm (14.2" × 7.9" × 0.5")
General Specifications
-
Designbag-in-plates cassette
-
Temperature Range-80 °C - + 35 °C
Materials of Construction
-
Film MaterialFilm S71: Ethylene-vinyl acetate (EVA)
-
Materials of Construction
-
Polyester
- Aluminum
-
Polyester
Product Information
-
BrandCelsius® FFT with Safecore™ Technology
-
Freezer TechnologyConventional and Blast Freezers
-
Pack Size8
Sterility/Purity
-
Delivery ConditionSterile
Volume
-
Volume75 L