- Shop
- Frozen Storage & Shipping
- Celsius® Commercial Scale Solutions
- Celsius® FFT
- Celsius® FFT | Sample Storage Pod
Celsius® FFT | Sample Storage Pod
Proceed to sample storage and/or stability studies with Celsius® FFT | Sample Storage Pod which, in combination with Celsius® Pak 30 or 100 mL bags, are representative of Celsius FFT and FFTp single-use containers design (S71 film with PET protective shell).
- Price (USD)
- $68.40
- Item No.:
- FZA311642
- Piece
- 1
- Qty. Graduation
- 20
Celsius® FFT | Sample Storage Pod
Proceed to sample storage and/or stability studies with Celsius® FFT | Sample Storage Pod which, in combination with Celsius® Pak 30 or 100 mL bags, are representative of Celsius FFT and FFTp single-use containers design (S71 film with PET protective shell).
Price (USD):
$68.40
Overview
Specifications
Choose your Celsius® FFT|FFTp Bags with Safecore™ Technology
Rigid transparent plastic pouch that can contain Celsius® Pak (30 or 100 mL). For representative long-term stability testing post freezing with e.g. Celsius® benchtop S3 system.
Applications
-
Application AreaFrozen storage & shipping
-
Process Step
-
Cell Harvest & Downstream Processing Intermediates
-
Drug Substance Purification
-
Drug Product Formulation
-
Bulk Drug Substance Freezing and Thawing
- Process Intermediates Freezing and Thawing
-
Cell Harvest & Downstream Processing Intermediates
Dimensions
-
Dimensions WxDxH406 × 265 × 13.7 mm (16" × 10.4" × 0.5")
Features
-
Load Capacity
-
1x Celsius® Pak 30 mL
- 1 x Celsius® Pak 100 mL
-
1x Celsius® Pak 30 mL
General Specifications
-
Designbag-in-plates cassette
-
Temperature Range-80 °C - + 35 °C
Materials of Construction
-
Film MaterialFilm S71: Ethylene-vinyl acetate (EVA)
-
Materials of ConstructionPolyester
Product Information
-
BrandCelsius® FFT with Safecore™ Technology
-
Freezer TechnologyConventional and Blast Freezers
-
Pack Size20
Sterility/Purity
-
Delivery ConditionSterile
Volume
-
Volume75 L