Celsius® FFT|FFTp Box Shippers are robust, qualified solutions which enable the reliable shipment of frozen Celsius® FFT|FFTp to remote locations. These single-use shippers, refrigerated by dry-ice pellets, significantly simplify the biopharmaceuticals supply chain through one-way logistics.

Volume
Item No.: 
FTH-SM00103-0010
Availability: 
Piece
1
Qty. Graduation
4

*Custom/bulk order quotes are provided within 72 hours of request.

There are dedicated Shippers for each Celsius® FFT|FFTp size: one-unit and four-unit shippers are available for 2 to 6L containers, and a one-unit version is available for the 12L container.

The Celsius® FFT|FFTp Box Shipper has been qualified according to stringent regulations for shipping containers: ASTM-D4169 at Assurance Level 1 for mechanical performance and ISTA 7D extreme profiles for thermal performance. Together, these qualifications conducted by independent laboratories ensure the reliability and integrity of your high-value biopharmaceutical product during frozen shipment.

Maximum and minimum configurations (i.e., the number of bags in a shipper and the number of shippers in a pallet) as well as maximum and minimum fill volumes were tested for each of the shipper sizes against both mechanical and thermal criteria. All configurations tested against the ISTA 7D extreme summer profile passed the requirements for the shipper to provide adequate insulation and refrigeration to maintain the Celsius® FFT|FFTp below –40°C for at least 96 hours. This qualification against such an extreme temperature profile serves to demonstrate how well the shippers will perform in actual shipping lane thermal conditions. While we know actual shipping lane thermal tests must still be conducted, the pre-qualification of the Celsius® FFT|FFTp Box Shipper provides you with strong confidence that our product will match your requirements.

Applications

  • Application Area
    Frozen storage & shipping
  • Process Step
    • Process intermediates freezing and thawing
    • Bulk drug substance freezing and thawing

Compliance Information

  • Physical Shipping Test
    Pass ASTM D4169 at Assurance Level 1
  • Thermal Shipping Test
    Pass ISTA 7D extreme summer profile

Dimensions

  • Dimensions WxDxH
    35.7" × 29.5" × 20.3" (90.7 × 74.9 × 51.6 cm)

Features

  • Load Capacity
    1 × 12 L Celsius® FFTp
  • Maximum Number of Shippers per Pallet
    3
  • Mobility
    Pallet
  • Stacking
    3
  • Temperature Control
    Dry-ice pellets

Materials of Construction

  • Materials of Construction
    • Corrugate product box and dry-ice bunker
    • Molded polyurethane
    • EPS crush zone
    • DBL wall corrugate

Product Information

  • Brand
    Celsius® FFTp with Safecore™ Technology
  • Freezer Technology
    Horizontal plate freezing
  • Pack Size
    1

Volume

  • Volume
    1 × 12 L
  • Working Volume
    9.6 L - 11 L