Our eShop will be on maintenance from July 11th 2026, 2:00 PM (UTC+01:00) until July 11th 2026, 10:00 PM (UTC+01:00). Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Frozen Storage & Shipping
- Celsius® Commercial Scale Solutions
- Celsius® CFT
- Celsius® FS16 Filling Station
Celsius® FS16 Filling Station
The Celsius® FS16 Filling Station is designed for filling and gas overlaying 1L, 2L, 8.3L, and 16.6 L Celsius® Paks. It is equipped with a Sartorius platform balance and a peristaltic pump managed by a controller which enables semi-automated filling and gas overlaying.
- Item No.:
- CFT-FS16
- Piece
- 1
The Celsius® FS16 Filling Station is designed for filling and gas overlaying 1L, 2L, 8.3L, and 16.6 L Celsius® Paks. It is equipped with a Sartorius platform balance and a peristaltic pump managed by a controller which enables semi-automated filling and gas overlaying.
Overview
Specifications
The Celsius® FS16 Filling Station is designed for filling and gas overlaying 1L, 2L, 8.3L, and 16.6 L Celsius® Paks.
The Celsius® FS16 Filling Station is equipped with a Sartorius platform balance and a peristaltic pump managed by a controller which enables semi-automated filling and gas overlaying. The gas overlaying function fills the Celsius® Pak with air, simulating the container compression done by the Celsius® FT100 controlled-rate freeze & thaw systems.
Designed to minimize operator efforts, the Celsius® FS16 Filling Station is equipped with a docking point at the frame that allows Freeze and Thaw Transfer Carts to be easily connected to the station.
The Celsius® FS16 Filling Station is automated by a Siemens Controller. It consists of a Human Machine Interface (for operating the programmable controller), the analog, and digital signal interfaces.
The Celsius® FS16 Filling Station is equipped with a Sartorius printer for printing bag labels. The printout design and data of the connected printer are customizable.
Applications
-
Application AreaFrozen storage & shipping
-
Process Step
-
Bulk Drug Substance Freezing and Thawing
- Process Intermediates Freezing and Thawing
-
Bulk Drug Substance Freezing and Thawing
Product Information
-
BrandCelsius® CFT
-
Freezer TechnologyVertical plate freezing