Celsius® FS16 Filling Station
The Celsius® FS16 Filling Station is designed for filling and gas overlaying 1L, 2L, 8.3L, and 16.6 L Celsius® Paks. It is equipped with a Sartorius platform balance and a peristaltic pump managed by a controller which enables semi-automated filling and gas overlaying.
- Item No.:
- Celsius_FS16
- Piece
- 1
*Custom/bulk order quotes are provided within 72 hours of request.
The Celsius® FS16 Filling Station is designed for filling and gas overlaying 1L, 2L, 8.3L, and 16.6 L Celsius® Paks.
The Celsius® FS16 Filling Station is equipped with a Sartorius platform balance and a peristaltic pump managed by a controller which enables semi-automated filling and gas overlaying. The gas overlaying function fills the Celsius® Pak with air, simulating the container compression done by the Celsius® FT100 controlled-rate freeze & thaw systems.
Designed to minimize operator efforts, the Celsius® FS16 Filling Station is equipped with a docking point at the frame that allows Freeze and Thaw Transfer Carts to be easily connected to the station.
The Celsius® FS16 Filling Station is automated by a Siemens Controller. It consists of a Human Machine Interface (for operating the programmable controller), the analog, and digital signal interfaces.
The Celsius® FS16 Filling Station is equipped with a Sartorius printer for printing bag labels. The printout design and data of the connected printer are customizable.
Applications
-
Application AreaFrozen storage & shipping
-
Process Step
-
Bulk drug substance freezing and thawing
- Process intermediates freezing and thawing
-
Bulk drug substance freezing and thawing
Product Information
-
BrandCelsius® CFT
The Filling Station Insert is specially designed to conform with 1L and 2L Celsius® Paks. It allows for the Paks to be efficiently filled and pressurized inside the Celsius® Filling Station.
Celsius® CFT is an industry-leading platform technology that controls freezing and thawing rates to minimize cryo-concentration in biopharmaceutical products.
This platform ensures substances are well-protected and offers flexibility by processing up to 100L in single-use Celsius® Paks.
The Celsius® Transfer Carts is designed to minimize the operator efforts when transferring Celsius® Pak into the Freeze-Thaw Modules. The Transfer Carts are available in two sizes: TC33 with a maximum carrying capacity of 33 L and TC100 with a maximum carrying capacity of 100 L