Celsius® CFT is an industry-leading platform technology that controls freezing and thawing rates to minimize cryo-concentration in biopharmaceutical products.

This platform ensures substances are well-protected and offers flexibility by processing up to 100L in single-use Celsius® Paks.

Volume
Connector Inlet
Connector Outlet
Vent Port Connection
Article number: 
FZB103152
Pieces
12
Login for price
*Custom/bulk order quotes are provided within 72 hours of request.
Celsius® Pak - MPC - MPC - MPC - 8.3 L
Celsius® Pak - MPC - MPC - MPC - 8.3 L

Celsius® CFT is an industry-leading platform technology that controls freezing and thawing rates to minimize cryo-concentration in biopharmaceutical products.

This platform ensures substances are well-protected and offers flexibility by processing up to 100L in single-use Celsius® Paks.

Item No.:
FZB103152
Number of pieces
12

Overview

Specifications

Celsius® CFT (Controlled Freeze & Thaw) is a platform technology for controlled-rate freezing and thawing of biopharmaceutical products. Celsius® CFT features Celsius® Paks which are sterile, pre-assembled and ready to use single-use bags designed to fit into reusable structural frames. Celsius® CFT minimizes cryo-concentration during freeze & thaw cycles. Celsius® CFT processes up to 100L of product per cycle in the Celsius® FT100 system and offers well-qualified shipping solutions for transferring frozen drug substances around the world.

Maximum Product Security:

  • Extensive functional qualification in real process conditions
  • Optimized logistics from fill through drain
  • Minimize cryo-concentration and stabilize drug substances

Excellent Process Reliability:

  • Total integration with monitoring of critical process parameters and process control
  • Pre-qualified shipper (ASTM D4169 AL1 mechanical ISTA7D extreme summer thermal performances)
  • Excellent reproducibility of the freeze and thaw cycles

Creates Process Flexibility:

  • Improves production management
  • Facilitates any process transfer
  • Reduces process time with fast freeze and thaw processes

Scalable:

  • In performances: Benchtop (30mL) to production (100L)
  • In capacity: Flexible production platform (up to 100L with Celsius® FT100)
  • In contact material: Same film for all Celsius® products for easy scale-up

Celsius® Paks are available in sizes of 1L, 2L, 8.3L and 16.6L nominal fill volumes and feature a variety of connections to allow fluid transfer across the entire drug manufacturing process.

Inlet and outlet connectors

  • Opta® SFT Male enables sterile connections to other single-use systems
  • CPC quick couplers are used for either sanitary connection or aseptic connection under ISO5 laminar air flow to single-use systems
  • Press in plug equipped with clear C-Flex® for sterile weld connection with BioWelder® TC and sterile seal disconnection with BioSealer®

Celsius® Pak feature a venting line which is used after filling to pressurize the Celsius® Pak with air or nitrogen to guarantee performances of the controlled-rate freeze and thaw process:

  • Midisart® BV Air Filter for sterile venting
  • CPC quick couplers are used for non-aseptic venting with sanitary connection

Thermowell

For non-invasive product temperature measurement during freezing and thawing operations, Celsius® Paks are equipped with a thermowell, a sealed-end EVA tube with a luer connector to monitor critical process parameters at the last point to freeze.

Tubes

  • Liveo™ Pharma 50 silicone tubing
  • Clear C-Flex® tubing allows for sterile weld connection with BioWelder® TC and sterile seal disconnection with BioSealer®
  • EVA tubing enables sterile seal disconnection with Vante™ sealer

All fluid-contact components of Celsius® Pak PDS are secured by supply contracts and quality agreements to provide:

  • Exceptional quality, change control and business continuity with at least 24 months change notification
  • Exceptional delivery reliability with available stocks
  • Compliance to quality standards such as USP <87> and USP <88>, TSE-BSE, REACH

Applications

  • Application Area
    Frozen storage & shipping
  • Process Step
    • Cell Harvest & Downstream Processing Intermediates
    • Drug Substance Purification
    • Drug Product Formulation
    • Bulk Drug Substance Freezing and Thawing
    • Process Intermediates Freezing and Thawing

Connections (Physical)

  • Connector Inlet
    MPC
  • Connector Outlet
    MPC
  • Connector(s)
    MPC
  • Inlet Line
    MPC Male + Sealing Cap + ‎3/8" ID Silicone (Liveo™ Pharma 50) 1 m (40")
  • Outlet Line
    MPC Male + Sealing Cap + ‎3/8" ID Silicone (Liveo™ Pharma 50) 1.5 m (60")
  • Vent Port Connection
    MPC for non-aseptic venting
  • Venting Lines
    MPC Male + Sealing Cap+ 3/8" ID Silicone (Liveo™ Pharma 50) 0.1 m (4")

Features

  • Sensors
    Thermowell

General Specifications

  • Design
    bag in frames
  • Temperature Range
    -70 °C - + 45 °C (for use at lower temperatures contact Sartorius)

Materials of Construction

  • Film Material
    Film S71: Ethylene-vinyl acetate (EVA)

Product Information

  • Brand
    Celsius® Pak
  • Freezer Technology
    Vertical plate freezing
  • Pack Size
    12

Sterility/Purity

  • Delivery Condition
    Sterile

Volume

  • Volume
    8.3 L
  • Working Volume
    4.2 – 8.3 L