Dear customer, on February 21 from 14:00 UTC+1 to 21:00 UTC+1, scheduled maintenance will take place in our online shop. For this reason, functional limitations may occur during the specified period.
CHO Cell Line Development Service - DNA2Pool Service Package
Outsource your CHO cell line development program (partially or entirely) to Sartorius as your extended laboratory bench and trusted drug development partner. Select your service package from DNA2Pool (feasibility | manufacturability assessment), DNA2RCB (complete program up to research cell bank) and DNA2MCB (complete program up to GMP master cell bank).
- Item No.:
- CHO-CLD-DNA2POOL
Outsource your CHO cell line development program (partially or entirely) to Sartorius as your extended laboratory bench and trusted drug development partner. Select your service package from DNA2Pool (feasibility | manufacturability assessment), DNA2RCB (complete program up to research cell bank) and DNA2MCB (complete program up to GMP master cell bank).
Overview
Specifications
Choose your CHO Cell Line Development Service
The purpose of the DNA2Pool service package is to evaluate the expression of your target molecule(s) using our CHO Cell Line Development Service Platform for feasibility and | or manufacturability assessment.
Our standard DNA2Pool approach delivers pool material in 6 weeks* and includes:
- Gene Synthesis: preparation of the sequence and DNA synthesis, followed by sequence confirmation.
- Vector Cloning: cloning of genes into Sartorius’ expression vector, followed by sequence confirmation
- Transfection & Pool Generation: vector transfection, large pool generation, and evaluation of three different construct pools in standard fed-batch cultures.
You have the option to add additional candidates for the same target as needed. We also provide an alternative approach using mini-pools in case you require a pre-defined quality profile for your molecule. Both our large and mini-pool approaches can generate early material for toxicology studies (up to 50 g), ensuring critical quality attributes (CQAs) are comparable to the final clone.
It is important to note that the scope of work described above is not exhaustive. Please request a quote and contact our CHO cell line development experts to discuss how we can design a tailored project to fit your project and | or product requirements.
*For conventional monoclonal antibodies
Applications
-
ApplicationResearch
General Specifications
-
CLD ServiceOutsourced
-
CLD WorkflowDNA to Pool
-
Deliverables
-
Pool Material
- Documentation
-
Pool Material
-
Drug Type
-
Biosimilars
- New Biological Entity (NBE)
-
Biosimilars
-
Molecule
-
Conventional mAbs
-
Bi- and Multispecific Antibodies
-
FC-Fusion Proteins
- Non-Antibody Products
-
Conventional mAbs